Image-Based Laser SensorIX Series

Height-Based Inspection Throughout an Entire Area
NEW
Image-Based Laser Sensor IX Series

Sensor head with wide scan area
234.0mm(9.21") x 176.0mm(6.93")

Unreliable Detection with Conventional Image-Sensors,
but Stable Detection with the IX-H

Low contrast targets result in difficult detection

For targets with similar colors or materials, the difference between light and dark is not always clear, which can result in unstable detection.

Conventional Image-Sensors

Target contrast does not matter

Height-based detection ensures stable results even when there is low contrast between the target and background.

IX-H

Unreliable Detection with Conventional Laser-Sensors,
but Stable Detection with the IX-H

Variations in position and orientation results in incorrect detection

Variations in target position and orientation can cause the spot where the laser hits the target to change, resulting in incorrect detection.

Conventional Laser-Sensors

Position Adjustment tool
tracks misaligned targets

The camera follows the position, orientation, and placement of the target, making it possible to identify the target location for every target.

IX-H

Compatible with Various Workpieces

Height-based inspection of small shapes

Screws

Connector pins

Width difference

Incorrect adhesive application detection

Crankshaft difference inspection

View catalog for more details.

View catalog

S