Chapter 6 Specifications
Specifications
Controller
| 
                       Model  | 
                    
                       TM-X5000  | 
                  |
| 
                       Number of connectable sensor heads  | 
                    
                       2  | 
                  |
| 
                       Number of setting registrations  | 
                    
                       Up to 1000 settings (depending on SD card capacity and setting contents) for SD card 1 and SD card 2 individually. External switching is possible.  | 
                  |
| 
                       Memory card  | 
                    
                      
  | 
                  |
| 
                       Number of measurement tools  | 
                    
                       Up to 100 measurement tools and 100 element tools per head *1  | 
                  |
| 
                       Interface  | 
                    
                       Control input  | 
                    
                       20 (Terminal block: 5, Parallel I/O: 15)  | 
                  
| 
                       Control output  | 
                    
                      
  | 
                  |
| 
                       RS-232C  | 
                    
                       Numerical value output and control input/output  | 
                  |
| 
                       PLC-Link  | 
                    
                       Numerical value output and control input/output using Ethernet port (Cannot be used in conjunction with EtherNet/IP™, PROFINET and EtherCAT;Compatible models: Mitsubishi Electric PLCs (MELSEC Q Series, L Series, iQ-R Series, iQ-F Series))  | 
                  |
| 
                       Ethernet  | 
                    
                      
  | 
                  |
| 
                       USB  | 
                    
                      
  | 
                  |
| 
                       EtherNet/IP  | 
                    
                      
  | 
                  |
| 
                       PROFINET  | 
                    
                      
  | 
                  |
| 
                       EtherCAT  | 
                    
                      
  | 
                  |
| 
                       SNTP  | 
                    
                       Automatic date and time correction when connected to SNTP server  | 
                  |
| 
                       USB HDD  | 
                    
                       Various data output, including image data, when connecting an HDD (2 TB max.) to dedicated USB port (USB 3.0 support, bus-powered, rated output: 900 mA)  | 
                  |
| 
                       Simple monitor output  | 
                    
                       Analog RGB output, XGA (1024 × 768 (24 bit color, 60 Hz))  | 
                  |
| 
                       Minimum display unit  | 
                    
                       0.01 µm, 0.0001°, 0.0001 mm2  | 
                  |
| 
                       Language (Simple monitor output)  | 
                    
                       Switchable between English, Japanese, Chinese (Simplified), Chinese (Traditional), Korean, Thai, German, French, Italian, Mexican Spanish, Czech, Hungarian, and Polish.  | 
                  |
| 
                       Rating  | 
                    
                       Power voltage  | 
                    
                       24 V DC ± 10 %  | 
                  
| 
                       Current consumption  | 
                    
                       3.5 A  | 
                  |
| 
                       Environmental resistance  | 
                    
                       Operating ambient temperature  | 
                    
                       0 to +45°C (when installed on a DIN rail) / 0 to +40°C (when installed on a surface)  | 
                  
| 
                       Operating ambient humidity  | 
                    
                       85% RH or less (No condensation)  | 
                  |
| 
                       Weight  | 
                    
                       Approx. 1600 g  | 
                  |
| 
                       *1 Up to 7 master comparison tools (area/contour), 19 pitch measurement tools (distance/angle), 13 foreign particle distance tools (rotating rectangle), 8 foreign particle distance tools (circle/arc), and 7 contour profiles (depending on SD card capacity and settings). *2 Positive common connection for NPN input devices and negative common connection for PNP input devices supported.  | 
                  ||
Head
| 
                       Model  | 
                    
                       TM-X5006  | 
                    
                       TM-X5040  | 
                    
                       TM-X5065  | 
                    
                       TM-X5120  | 
                  ||
| 
                       Transmitter/receiver distance  | 
                    
                       60 mm  | 
                    
                       180 mm  | 
                    
                       270 mm  | 
                    
                       436.7 mm  | 
                  ||
| 
                       Measuring range  | 
                    
                       Field of view  | 
                    
                       High-accuracy measurement area  | 
                    
                       f4 mm  | 
                    
                       f26 mm  | 
                    
                       f40 mm  | 
                    
                       f60 mm  | 
                  
| 
                       Measurement area  | 
                    
                       f6 mm  | 
                    
                       f40 mm  | 
                    
                       f65 mm  | 
                    
                       f124 mm  | 
                  ||
| 
                       Depth of field  | 
                    
                       High-accuracy measurement area  | 
                    
                       2 mm  | 
                    
                       10 mm  | 
                    
                       20 mm  | 
                    
                       20 mm  | 
                  |
| 
                       Measurement area  | 
                    
                       4 mm  | 
                    
                       20 mm  | 
                    
                       30 mm  | 
                    
                       40 mm  | 
                  ||
| 
                       Exposure time  | 
                    
                       25 / 50 / 100 μs (Adjustable 3-stage)  | 
                  |||||
| 
                       Imaging time (Trigger interval)  | 
                    
                       Approx. 24 ms (at “Full” vertical/horizontal measurement range sizes) Approx. 3 ms (at “4/16” vertical/horizontal measurement range sizes)  | 
                  |||||
| 
                       Light source  | 
                    
                       InGaN Green LED  | 
                  |||||
| 
                       Measurement position accuracy *1  | 
                    
                       High-accuracy measurement area  | 
                    
                       ±0.2 µm  | 
                    
                       ±1 µm  | 
                    
                       ±1.2 µm  | 
                    
                       ±2.5 µm  | 
                  |
| 
                       Measurement area  | 
                    
                       ±0.3 µm  | 
                    
                       ±2 µm  | 
                    
                       ±2.2 µm  | 
                    
                       ±3.5 µm  | 
                  ||
| 
                       Repeatability *2  | 
                    
                       ±0.03 µm  | 
                    
                       ±0.08 µm  | 
                    
                       ±0.1 µm  | 
                    
                       ±0.2 µm  | 
                  ||
| 
                       Environmental resistance  | 
                    
                       Enclosure rating *3  | 
                    
                       IP64  | 
                  ||||
| 
                       Operating ambient temperature  | 
                    
                       0 to 45 °C  | 
                  |||||
| 
                       Operating ambient humidity  | 
                    
                       85% RH or less (No condensation)  | 
                  |||||
| 
                       Material  | 
                    
                       Aluminum  | 
                    
                       Aluminum/PBT  | 
                  ||||
| 
                       Weight  | 
                    
                       Transmitter  | 
                    
                       Approx. 160 g  | 
                    
                       Approx. 620 g  | 
                    
                       Approx. 1300 g  | 
                    
                       Approx. 5900 g  | 
                  |
| 
                       Receiver  | 
                    
                       Approx. 480 g  | 
                    
                       Approx. 890 g  | 
                    
                       Approx. 1900 g  | 
                    
                       Approx. 7900 g  | 
                  ||
| 
                       Base  | 
                    
                       Approx. 210 g  | 
                    
                       Approx. 670 g  | 
                    
                       Approx. 1500 g  | 
                    
                       Approx. 4300 g  | 
                  ||
| 
                       *1 Error when measuring width of KEYENCE standard object (glass calibration scale). *2 Average value of ±2σ measuring the width of a KEYENCE standard object (glass calibration scale) 16 times in the center of the measurement area. *3 Excluding connectors and cable boxes.  | 
                  ||||||
Dedicated monitor for TM-X
| 
                       Model  | 
                    
                       TM-MP120  | 
                  |
| 
                       LCD panel  | 
                    
                       Display element  | 
                    
                       TFT LCD  | 
                  
| 
                       Display color  | 
                    
                       16 million colors  | 
                  |
| 
                       Number of dots  | 
                    
                       1024 x 768 (W x H dots)  | 
                  |
| 
                       Effective display area  | 
                    
                       245.7 x 184.3 (W x H mm)  | 
                  |
| 
                       Backlight  | 
                    
                       White LED (not replaceable) Life span (At normal temperature and humidity) Approx. 50,000 hours  | 
                  |
| 
                       Interface  | 
                    
                       Ethernet  | 
                    
                       Back : 1 port 1000BASE-T/100BASE-TX  | 
                  
| 
                       USB*1  | 
                    
                       Front : 1 port Back : 2 port  | 
                  |
| 
                       Rating  | 
                    
                       Power voltage  | 
                    
                       24 V DC ± 10 %  | 
                  
| 
                       Max. current consumption  | 
                    
                       2.5 A  | 
                  |
| 
                       Environmental resistance  | 
                    
                       Operating ambient temperature  | 
                    
                       0 to 50 °C  | 
                  
| 
                       Operating ambient humidity  | 
                    
                       85% RH or less (No condensation)  | 
                  |
| 
                       Mechanism  | 
                    
                       Panel built-in type Front operating part only is dust-proof, drip-proof equivalent to IP65f  | 
                  |
| 
                       Weight  | 
                    
                       Approx. 2400 g  | 
                  |
| 
                       *1 Use the OP-35331 (USB cable : 3m) when connecting to the controller.  | 
                  ||
Cable
| 
                       Type  | 
                    
                       Model  | 
                    
                       Cable length  | 
                    
                       Weight  | 
                  
| 
                       Head connection cable  | 
                    
                       CB-C3R  | 
                    
                       3 m  | 
                    
                       Approx. 250 g  | 
                  
| 
                       CB-C5R  | 
                    
                       5 m  | 
                    
                       Approx. 410 g  | 
                  |
| 
                       CB-C10R  | 
                    
                       10 m  | 
                    
                       Approx. 740 g  | 
                  |
| 
                       Head connection extension cable  | 
                    
                       CB-C10RX  | 
                    
                       10 m  | 
                    
                       Approx. 740 g  | 
                  
| 
                       Transmitter-receiver cable  | 
                    
                       OP-87033  | 
                    
                       1 m  | 
                    
                       Approx. 60 g  | 
                  
| 
                       OP-87034  | 
                    
                       3 m  | 
                    
                       Approx. 130 g  | 
                  
Extension cable repeater
| 
                       Model  | 
                    
                       TM-CX10U  | 
                  |
| 
                       Max. connections  | 
                    
                       Number of units  | 
                    
                       2 units  | 
                  
| 
                       Cable length  | 
                    
                       30 m total (10 m between devices)  | 
                  |
| 
                       Environmental resistance  | 
                    
                       Operating ambient temperature  | 
                    
                       0 to 45 °C  | 
                  
| 
                       Operating ambient humidity  | 
                    
                       85% RH or less (No condensation)  | 
                  |
| 
                       Weight  | 
                    
                       Approx. 60 g  | 
                  |
Communication expansion unit
EtherCAT Unit (CB-NEC20E)
| 
                       Model  | 
                    
                       CB-NEC20E  | 
                  |
| 
                       Communication  | 
                    
                       Compliant standard  | 
                    
                       IEEE802.3u (100BASE-TX)  | 
                  
| 
                       Communication speed  | 
                    
                       100 Mbps (100BASE-TX)  | 
                  |
| 
                       Communication cycle  | 
                    
                       500 μs (minimum)  | 
                  |
| 
                       Connection cable  | 
                    
                       STP type cable of category 5e or higher  | 
                  |
| 
                       Distance between nodes  | 
                    
                       100 m  | 
                  |
| 
                       Communication port  | 
                    
                       RJ-45 x 2  | 
                  |
| 
                       Communication size  | 
                    
                       530 byte (input) / 534 byte (output)  | 
                  |
| 
                       Supported functions  | 
                    
                       Supports process data object communication (cyclic communication), mailbox communication (non-cyclic communication), and CoE  | 
                  |
| 
                       Conformance test version  | 
                    
                       Compliant with V2.2.1.0  | 
                  |
| 
                       Power supply  | 
                    
                       Supplied from the controller  | 
                  |
| 
                       Environmental resistance  | 
                    
                       Ambient operating temperature  | 
                    
                       0 to +45°C (DIN rail mounted)/ 0 to +40°C (Bottom mounted)  | 
                  
| 
                       Ambient operating humidity  | 
                    
                       85% RH or less (No condensation)  | 
                  |
| 
                       Weight  | 
                    
                       Approx. 500 g  | 
                  |
EtherNet/IP Unit (CB-NEP20E)
| 
                       Model  | 
                    
                       CB-NEP20E  | 
                  |
| 
                       Communication  | 
                    
                       Compliant standard  | 
                    
                       IEEE802.3u (100BASE-TX)  | 
                  
| 
                       Communication speed  | 
                    
                       100 Mbps (100BASE-TX)  | 
                  |
| 
                       Communication cycle  | 
                    
                       1 ms (minimum)  | 
                  |
| 
                       Connection cable  | 
                    
                       STP type cable of category 5e or higher  | 
                  |
| 
                       Distance between nodes  | 
                    
                       100 m  | 
                  |
| 
                       Communication port  | 
                    
                       RJ-45 x 2  | 
                  |
| 
                       Communication size  | 
                    
                       1436 byte  | 
                  |
| 
                       Supported functions  | 
                    
                       Supports cyclic communication (Implicit message) and message communication (Explicit message) UCMM and Class3, supports DLR (Device Level Ring)  | 
                  |
| 
                       Conformance test version  | 
                    
                       Compliant with Version.CT17  | 
                  |
| 
                       Power supply  | 
                    
                       Supplied from the controller  | 
                  |
| 
                       Environmental resistance  | 
                    
                       Ambient operating temperature  | 
                    
                       0 to +45°C (DIN rail mounted)/ 0 to +40°C (Bottom mounted)  | 
                  
| 
                       Ambient operating humidity  | 
                    
                       85% RH or less (No condensation)  | 
                  |
| 
                       Weight  | 
                    
                       Approx. 500 g  | 
                  |
PROFINET Unit (CB-NPN20E/CB-NPN20EA)
| 
                       Model  | 
                    
                       CB-NPN20E/CB-NPN20EA  | 
                  |
| 
                       Communication  | 
                    
                       Compliant standard  | 
                    
                       IEEE802.3u (100BASE-TX)  | 
                  
| 
                       Communication speed  | 
                    
                       100 Mbps (100BASE-TX)  | 
                  |
| 
                       Communication cycle  | 
                    
                       1 ms (minimum)  | 
                  |
| 
                       Connection cable  | 
                    
                       STP type cable of category 5e or higher  | 
                  |
| 
                       Distance between nodes  | 
                    
                       100 m  | 
                  |
| 
                       Communication port  | 
                    
                       RJ-45 x 2  | 
                  |
| 
                       Communication size  | 
                    
                       1212 byte  | 
                  |
| 
                       Supported functions  | 
                    
                       Supports data I/O communication (cyclic communication) and recorded data communication (non-cyclic communication)  | 
                  |
| 
                       Applicable protocol  | 
                    
                       LLDP, DCP, MRP, SNMP  | 
                  |
| 
                       Conformance test version  | 
                    
                       Compliant with Conformance Class C V2.34  | 
                  |
| 
                       Power supply  | 
                    
                       Supplied from the controller  | 
                  |
| 
                       Environmental resistance  | 
                    
                       Ambient operating temperature  | 
                    
                       0 to +45°C (DIN rail mounted)/0 to +40°C (Bottom mounted)  | 
                  
| 
                       Ambient operating humidity  | 
                    
                       85% RH or less (No condensation)  | 
                  |
| 
                       Weight  | 
                    
                       Approx. 500 g  | 
                  |
Characteristics
Measurement area
The illustrations below show the measurement areas that satisfy the measurement accuracy for each head.
              
            
TM-X5006
              
            
TM-X5040
              
            
TM-X5065
              
            
TM-X5120
              
            
Temperature Characteristics (examples)
Examples of the temperature characteristics are shown below.
TM-X5006
| 
                       Temperature  | 
                    
                       -5 °C  | 
                    
                       5°C  | 
                    
                       15°C  | 
                    
                       25°C  | 
                    
                       35°C  | 
                    
                       45°C  | 
                  
| 
                       Drift (µm)  | 
                    
                       0.60  | 
                    
                       0.50  | 
                    
                       0.30  | 
                    
                       0.00  | 
                    
                       -0.15  | 
                    
                       -0.20  | 
                  
                      
  | 
                  ||||||
TM-X5040
| 
                       Temperature  | 
                    
                       -5 °C  | 
                    
                       5°C  | 
                    
                       15°C  | 
                    
                       25°C  | 
                    
                       35°C  | 
                    
                       45°C  | 
                  
| 
                       Drift (µm)  | 
                    
                       -0.5  | 
                    
                       -0.2  | 
                    
                       0.0  | 
                    
                       0.0  | 
                    
                       -0.5  | 
                    
                       -0.6  | 
                  
                      
  | 
                  ||||||
TM-X5065
| 
                       Temperature  | 
                    
                       -5 °C  | 
                    
                       5°C  | 
                    
                       15°C  | 
                    
                       25°C  | 
                    
                       35°C  | 
                    
                       45°C  | 
                  
| 
                       Drift (µm)  | 
                    
                       -2.0  | 
                    
                       -1.0  | 
                    
                       0.0  | 
                    
                       0.0  | 
                    
                       0.0  | 
                    
                       0.0  | 
                  
                      
  | 
                  ||||||
TM-X5120
| 
                       Temperature  | 
                    
                       -5 °C  | 
                    
                       5°C  | 
                    
                       15°C  | 
                    
                       25°C  | 
                    
                       35°C  | 
                    
                       45°C  | 
                  
| 
                       Drift (µm)  | 
                    
                       7.50  | 
                    
                       5.00  | 
                    
                       2.50  | 
                    
                       0.00  | 
                    
                       -2.50  | 
                    
                       -5.00  | 
                  
                      
  | 
                  ||||||
Reference Surface of Head
The portion (shaded area) indicated with the arrows are the references of the surfaces.
TM-X5006
              
            
TM-X5040
              
            
TM-X5065
              
            
TM-X5120
              
            
Dimensions
Controller (TM-X5000)
              
            
When the communication expansion unit (CB-NEC20E/NEP20E/NPN20E/NPN20EA) is installed
              
            
EtherCAT unit (CB-NEC20E), EtherNet/IP unit (CB-NEP20E), PROFINET unit (CB-NPN20E/CB-NPN20EA)
              
            
Head (TM-X5006 / TM-X5040 / TM-X5065 / TM-X5120)
TM-X5006
              
            
TM-X5040
              
            
TM-X5065
              
            
TM-X5120
              
            
Transmitter-to-receiver cable (OP-87033/OP-87034)
              
            
Unit : mm
Head connection cable (CB-C3R / CB-C5R / CB-C10R)
              
            
Unit : mm
| 
                       Model  | 
                    
                       Cable length (L)  | 
                  
| 
                       CB-C3R  | 
                    
                       3m  | 
                  
| 
                       CB-C5R  | 
                    
                       5m  | 
                  
| 
                       CB-C10R  | 
                    
                       10m  | 
                  
Repeater for head connection extension (TM-CX10U) / Head connection extension cable (CB-C10RX)
TM-CX10U
              
            
Unit : mm
CB-C10RX
              
            
Unit : mm
TM-CX10U (with the cable inserted)
              
            
Protective cover (OP-88575/OP-88576/OP-88775)
OP-88575 (for TM-X5040)
              
            
Unit : mm
OP-88576 (for TM-X5065)
              
            
Unit : mm
OP-88775 (for TM-X5120)
              
            
Dedicated monitor for TM-X (TM-MP120)
              
            
Dedicated monitor mount (OP-87262)
              
            
Mouse (OP-87506)