Radar Level Sensor FR Series Startup Guide

Thank you very much for purchasing the FR Series.
This guide provides easy-to-understand instructions on how to smoothly use the FR Series.

Please check before startup 5 key points for using the FR Series successfully

Please check each item in order to start using the product smoothly.

Install in a location where there are no obstacles within the detection range

Install away from the liquid level

Execute the "adapt function"

When foam is generated

When condensation or water droplets occur

You can check this in the video Initial setup videos

Select your model and watch the video to check the initial setup flow.
You can operate the system using the same procedure while watching the screen.

FR-S01 Initial Setup

FR-SH01+FR-SA Initial Setup

FR-LM20/LP20/L20 Initial Setup

FR-LW20/LEX20 Initial Setup

Other video manuals

Ask AI

If you have any questions about settings or troubleshooting, please ask the generative AI assistant.
Available 24 hours a day.

Example questions

The operation is unstable even after executing the adapt function.
I want to mount it in a hole narrower than G3/4.
Tell me the procedure for PLC connection.
Ask AI

Please check the detailed usage and specifications. User's Manual

Please download the required configuration files. Configuration files

If the above does not resolve the issue

Please use the support contact below. A dedicated representative will assist you.

Inquire via Web

You can ask questions or consult with us using the form.

Thank you for completing the setup.

We hope the FR Series will be useful and stable at your site for a long time.
Any questions that arise during the operation phase can be checked at any time using the generative AI assistant or the support site.

For more detailed information, visit the support site

Comprehensive support information for the FR Series is provided, such as manuals, software, CAD, video manuals, inquiries, generative AI assistant, etc.

Open the support site