|
Laser displacement sensors need speed, accuracy and the capability to provide excellent performance in any application. By aiming for the world’s best in every aspect, KEYENCE's LK-G5000 is built with the latest cutting-edge technology.
- Fastest in the World: 392kHz
- Highest Accuracy in its Class: ±0.02%
- Highest Repeatability in its Class: 0.005μm
|
The KEYENCE LR-T Series All-Purpose Laser Sensor combines several innovative features with long-range capabilities making it extremely versatile and simple to set up and operate.
- Stable Detection up to 5m (16.4')
- Industry-Leading Functionality
- Unmatched Versatility and Usability
|
| The LK-G laser sensor instantly calculates values based on measurements obtained by one or more heads. Perfect for standard displacement applications through flatness measurement, warpage measurement, multi-point thickness measurement and more! |
The LR-T Series utilizes Time of Flight sensing technology which allows for stable detection regardless of target surface color, texture, or finish. A compact, rugged, metal housing allows for reliable service in any environment. The KEYENCE LR-T Series is the New Standard in All-Purpose Laser Sensors. |