Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started
  1. Home
  2. Products
  3. Sensors
  4. Photoelectric Sensors
  5. All - Purpose Laser Sensor

All - Purpose Laser Sensor

LR-T series

All-Purpose Long Distance Laser Sensor LR-T Series

Features

Superior Detection Capabilities

Superior Detection Capabilities

The LR-T is designed to detect at long ranges while remaining highly stable. This is achieved due to the HS2 technology used, a combination of Time of Flight detection and a custom integrated circuit. Additionally, the interference prevention and Datum Function allow users to maximize this sensors capability in any situation.

Learn more in the catalog

Easy to Use

Easy to Use

The LR-T Series is simple to install and calibrate. Flexible mounting options, a visible beam spot, push button teach, and an easy to read display allow for quick setup. Even at long distances, constant feedback is provided with the LR-T's highly visible status indicator.

Learn more in the catalog

Unmatched Versatility

Unmatched Versatility

The 5m (196.85”) range of the LR-T allows the sensor to be mounted away from operators or machinery keeping it out of harm’s way. Furthermore, an adjustable beam spot allows users to fine-tune the sensor from any distance.

Learn more in the catalog

Product Applications

Product Applications

A large variety of applications are possible with the LR-T. Examples include level sensing, web tension control, and general conveyance detection.

Learn more in the catalog

Increased accessibility with easily attachable controller:

The MU-N Series controller provides a remote display that can be used to quickly calibrate and easily monitor attached sensors. This controller pairs perfectly with the LR-T Series, which can be mounted further from targets and in potentially hard to reach positions, due to its long range detection capabilities.

Learn more in the catalog

RELATED PRODUCTS

  • NU series - Network Communication Unit

    Compatible sensors are photoelecttric sensor PS-N series, fiber sensor FS-N series and laser sensor LV-N series.

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors