Gas Pressure Sensors
Gas pressure sensors are available with a built-in or separate display. They allow for pressure management that is both simple and easy to understand. Additionally, select models can be connected to other amplifiers, like flow or fiberoptic sensors, reducing the wiring to a PLC.
Product Lineup
Features
Supports Various Open Field Networks
Compatible with the world's leading open field networks, the AP-N Series can be used with any PLC manufacturer.
EtherCAT® is registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.
Connect Various Sensors within One Network
Connect to a variety of sensors—including fiberoptic sensors, laser sensors, and flow sensors—to create an all-in-one network.
The industry's smallest and lightest air pressure sensor head, weighing only 7g. The super-small sensor head can be mounted close to the detection point, decreasing response time.
AP-30 series digital air pressure sensor with unique 2-color digital display replaces conventional mechanical gauges.