Mobile Computers / Handheld Computers

This product's incredibly wide reading range and speed lead to major improvements in work efficiency. It is equipped with functions that enable one-handed operation.

Lineup

DX series - Handheld Computer

The DX Series is a high-speed, rugged, and flexible PDA designed for enterprise purposes. It solves the problems of increasingly complex applications and improves efficiency at various worksites. The DX Series comes with two different screen sizes—six inches and four inches—to match differing application needs. The ergonimic, one-handed grip, makes the DX Series easy to use even with the large six-inch screen and the high capacity 6060 mAh battery allows operators to work uninterupted. Not only does the DX Series provide high-speed reading and excellent durability, but the RFID reader and other expansion units allow it to flexibly respond to on-site changes.

Catalogs Price

BT-A700 series - Handheld Computer

Our new, full-range model of handheld computers, the BT-A700 Series, is capable of reading codes from a minimum distance of 1 in. to a maximum distance of 10m(30 ft). Its impressive reading range and speed enable users to read codes instantaneously in one hand not only while standing but also while seated in a forklift. This leads to impressive productivity improvements. The combination of the first-in-class full-range camera and ultra-high-speed decoding allows instantaneous reading of barcodes even from an angle. The ease of on-site use has also been greatly enhanced. The compact body with a largest-in-class 5-inch screen offers excellent grip to allow stable one-handed operation. Rugged design with a tempered glass screen withstands drops from heights of 2.4 m (8 ft). The device can also be used continuously for up to 32 hours.

Catalogs Price

BT-A500 series - Handheld Computer

The BT-A500 Series Handheld Computer with Android™ OS dramatically improves on-site efficiency by boosting the speed of repeated daily tasks. In addition to the ability to instantly read codes under any conditions, the shape of the device is optimized for Android OS performance, allowing for fast one-handed operation. This model also has excellent durability for tough conditions. The rigid chassis and damper mechanism enables the device to withstand drops from 2 m(6.6 ft) as well as 20000 repeated impacts from 30 cm(0.98 ft). Built-In implementation, maintenance, and support tools are also available. The kitting function allows users to copy settings from a single unit to multiple devices and the remote access function enables support and troubleshooting of a device independent of its location.

Catalogs Price

BT-W100 series - Handheld Computer

The BT-W100 Series Handheld Computer is an information terminal type model offering both one-handed operation and high visibility with a large screen. Its 3.5-inch large VGA LCD can display more information at a time. A viewing angle of 260, twice that of conventional models, enables user's to recognize images and data clearly even when viewing the screen from an angle. Despite the large screen, the lightweight 257g body has been designed to have an easy-to-grasp round shape and center-of-gravity that directs the weight of the device naturally into the users hand. This makes it natural and stable to hold and allows smooth operation, even for one-handed operation. The device also has a battery with high energy density and proprietary power-saving control enables continuous use for 22 hours.

Catalogs Price

BT-W80 series - Handheld Computer

The BT-W80 Series Handheld Computer offers long-term durability. The battery can be used for 23 hours and its body withstands drops from heights of 3 m (10.0') *. It can endure the harshest environments among the lineup to allow reliable use even in severe worksites. The decoding engine has been redesigned to provide greatly improved reading capabilities for difficult-to-read codes and resistance to hand movement. KEYENCE’s proprietary power-saving control and a battery offering high energy density ensure long-duration use. This model also offers high operability based on the easy-to-hold shape, balanced center of gravity, and key layout. This is a handheld computer that resulted from a thorough pursuit of ease of use and reliability on worksites. * 2.5 m (8.5') for the BT-W85.

Catalogs Price

BT-W70 series - Handheld Computer

The BT-W70 Series Handheld Computer is an ultra-lightweight model with a slim design. It is best suited for long-term continuous use. It weighs only 130g, achieving a weight reduction of 30% when compared with conventional products. The compact body with an overall length of just 156 mm (6.14") can be handled easily. This compactness and lightweight allow a significant reduction of loads over long periods of work. Of course, it has all the functionality required by professionals. The proprietary power-saving system has achieved continuous use for 26 hours with stable CPU operation. This allows even worksites to use a two-shift system to save time and labor for charging or replacing battery packs. The robust design even withstands drops from heights of 1.5 m (5.0') as well as continuous impacts.

Catalogs Price