Pneumatic Components

KEYENCE has a large lineup of pneumatic devices, which enable flow rate monitoring and predictive maintenance, maximizing the added value of your devices.

Lineup

Cylinder Sensors

Cylinder Sensors

This cylinder sensor visualizes the piston position in real time and can be installed on any cylinder type (slotted, round, tie-rod, etc). Not only is it easy to install and adjust, it can output for both extend and retract positions.

Catalogs

Directional Control Valves / Cushion Valves

Directional Control Valves / Cushion Valves

This lineup includes a valve manifold that visualizes operational status and a cushion valve that provides ideal shock absorption. Connect directly with cylinder sensors for optimal control.

Catalogs

Gas Flow Sensors

Gas Flow Sensors

A wide range of compatible pipe sizes are available, from a minimum of ⌀6 mm tubing to a maximum of 8" piping. Achieve both air energy savings and condition monitoring with a clamp-on design that requires no pipe modification.

Catalogs

Gas Pressure Sensors

Gas Pressure Sensors

Choose from a lineup of products, including both integrated amplifier and separate amplifier types, to best suit an application. Models compatible with open field networks can be connected to a PLC with a single cable.

Catalogs