Achieve Optimal Detection — At Any Speed, At Any Scale The Detection Accuracy You Need. The Processing Power to Match NEW AI-Powered High-Performance Vision System VS-G Series

Problems with Conventional Methods

Even after multiple attempts, users cannot achieve the ideal settings.

Conventional vision systems involve a cycle of adjustments—tightening criteria when defects are not detected, and relaxing them if yield rate worsens—meaning users never end up finding the best settings.

Defect Oversights

Scratches that should be judged as NG are not detected and are judged as OK in error.

Adjustments

False Positives Occur

Yield rate worsens as contamination that should be judged as OK is judged as NG in error.

Solved Using the VS-G Series

Automatically Determines Optimal Settings to Prevent Defect Oversights and False Positives

Uses images captured during actual production and saved in the internal storage to automatically adjust to the optimal settings. The Automated setup function is packed with the knowledge and expertise of KEYENCE, guiding users to the best settings for the selected images.

Auto-Tuning in 3 Steps

STEP 1 Select all difficult-to-adjust images

STEP 2 Specify defective and over-detected areas

Specify defect location
Specify false positive location

STEP 3 Automatically tune to the best settings

Detects scratches that should be judged as [NG] Zero defective workpieces missed
Does not produce false positives for stains that should be judged as [OK] Zero false positives

Everything the User Needs for the Future of Image Inspection in a Single Device

Supports High‑Speed / Heavy Duty Inspection

Featuring a high-speed processor that delivers extraordinary processing speeds up to 13 times* faster than conventional processors. Task-specific optimized design brings stability and increased program flexibility thanks to significantly increased memory. Outstanding processing performance for high-speed, heavy-duty inspections.

Compared to the VS-L/S/C Series when using 5-megapixel AI segmentation tool

High‑Capacity Image Storage

Built-in storage eliminates missing data caused by device compatibility issues or network congestion. Newly introduced image compression technology enables high-quality images and large-scale image storage. This enables long-term image storage, even for non-defective workpiece images.

Quickly Achieve Optimal Settings

Features Auto Parameter Tuning to find the optimal parameters for rule-based tools and Auto Image Selector to find the best training images for AI tools. Achieves optimal settings for both rules-based and AI tools.

Learn more in the catalog