AI-Powered High-Performance Vision System
VS-G series
Specs AI-Powered High-Performance Vision System VS-G series
Controller Unit
|
Model |
VS-G2000 *1 |
VS-G2200 *1 |
VS-G2500 *1 |
VS-G2800 *1 |
VS-G2900 *1 |
|||
|
Image |
|
|
|
|
|
|||
|
Camera Input |
Area Cameras (CA-E100G) |
Up to 8 cameras *2 *3 |
||||||
|
Area Cameras (CA-E100G) |
CG-160M/C |
Max. Number of Effective Pixels |
1440 × 1080 |
|||||
|
Output Image Pixels |
||||||||
|
CG-320M/C |
Max. Number of Effective Pixels |
— |
2048 × 1536 |
|||||
|
Output Image Pixels |
||||||||
|
CG-810M/C |
Max. Number of Effective Pixels |
— |
2832 × 2840 |
|||||
|
Output Image Pixels |
||||||||
|
CG-L500M/CX |
Max. Number of Effective Pixels |
2544 × 1904 |
||||||
|
Output Image Pixels |
||||||||
|
Area Camera (CA-E100) |
Up to 4 cameras *2 |
|||||||
|
Area Camera (CA-E100) |
CA-035M/C |
Max. Number of Effective Pixels |
640 × 480 |
|||||
|
Output Image Pixels |
||||||||
|
CA-H(S)035M/C |
Max. Number of Effective Pixels |
|||||||
|
Output Image Pixels |
||||||||
|
CA-H048M/CX |
Max. Number of Effective Pixels |
784 × 596 |
||||||
|
Output Image Pixels |
784 × 596 |
|||||||
|
CA-200M/C |
Max. Number of Effective Pixels |
— |
1600 × 1200 |
|||||
|
Output Image Pixels |
||||||||
|
CA-H(S)200M/C |
Max. Number of Effective Pixels |
|||||||
|
Output Image Pixels |
||||||||
|
CA-H200M/CX |
Max. Number of Effective Pixels |
|||||||
|
Output Image Pixels |
||||||||
|
CA-H500M/C |
Max. Number of Effective Pixels |
— |
2432 × 2050 |
|||||
|
Output Image Pixels |
||||||||
|
CA-H500M/CX |
Max. Number of Effective Pixels |
2432 × 2040 |
||||||
|
Output Image Pixels |
2432 × 2040 |
|||||||
|
Area Camera (CA-E200) |
Up to 4 cameras *2 |
|||||||
|
Area Camera (CA-E200) |
CA-HF2100M/C |
Max. Number of Effective Pixels |
— |
5104 × 4092 |
||||
|
Output Image Pixels |
5104 × 4092 |
|||||||
|
CA-HF6400M/C |
Max. Number of Effective Pixels |
8192 × 7808 |
||||||
|
Output Image Pixels |
8192 × 7808 |
|||||||
|
Vision System Processor |
Number of Cores |
16 |
32 |
|||||
|
RAM Capacity |
8 GB |
32 GB |
64 GB |
|||||
|
Storage |
Internal Storage |
5.5 GB |
18.5 GB |
|||||
|
Data Storage |
240 GB, up to 4 TB *4 |
480 GB, up to 4 TB *4 |
||||||
|
microSD card |
1 (no internal card) CA-MSD32G, CA-MSD64G |
|||||||
|
Expansion Units |
Camera Input Units |
Up to 2 devices |
||||||
|
Camera Input Units |
CA-E100 (Area Camera) |
✓ |
||||||
|
CA-E100G (Ethernet-Connected Camera) |
||||||||
|
CA-E200 (High-Resolution Area Camera) |
— |
✓ |
||||||
|
Light Control Expansion Unit |
Up to 8 devices in total |
|||||||
|
Light Control Expansion Unit |
CA-DC40E |
Up to 8 devices |
||||||
|
CA-DC60E (High-Performance Illumination) |
Up to 2 devices |
|||||||
|
Communication Expansion Units |
Up to 1 device |
|||||||
|
Communication Expansion Units |
CA-NEC20E (EtherCAT®) |
✓ |
||||||
|
Connected Devices |
PoE Switching Hub (Industrial Grade) |
CG-SW100 |
Up to two devices per Ethernet port (via CA-E100G) |
|||||
|
Environment-Resistant Illumination Controller |
CG-LC100 |
Up to 12 simultaneous device connections (via CA-E100G) |
||||||
|
Display Expansion Unit/12” Display Expansion Monitor |
CG-MU100 |
Up to 5 devices (via controller Ethernet port) |
||||||
|
CG-MP120T |
||||||||
|
Illumination Control |
General-Purpose Illumination (via CG-LC100) |
CA-Dxx |
✓ |
|||||
|
General-Purpose Illumination (via CA-DC40E) |
CA-Dxx |
|||||||
|
High-Performance Illumination (via CA-DC60E) |
CA-DQW40X (LumiTrax™) |
|||||||
|
CA-DRMxX (Multi-Spectrum) |
||||||||
|
General-Purpose/High-Performance Illumination (via CG-L500M/CX) |
CA-DQW40X (LumiTrax™) |
|||||||
|
CA-DRMxX (Multi-Spectrum) |
||||||||
|
CA-DEx10X (High-Intensity Smart Ring Illumination) |
||||||||
|
CG-LC10 (Lighting Conversion Unit [Directly Connected to Camera]) |
||||||||
|
Interface |
Display |
Power supply LED / Status LED / Ethernet LED (LINK/ACT) / Data storage LED / SD card access light/display |
||||||
|
Device Inputs |
High-Speed General-Purpose Inputs |
4 (insulated) *5 |
||||||
|
Number of General-Purpose Inputs |
16 (insulated) |
|||||||
|
Device Outputs |
High-Speed General-Purpose Outputs |
4 (insulated) *6 |
||||||
|
Number of General-Purpose Outputs |
24 (insulated) |
|||||||
|
Ethernet |
Number of Ports |
3 ports |
||||||
|
Standards |
Port A1: 2.5GBASE-T/1000BASE-T/100BASE-TX |
|||||||
|
Monitor Output |
HDMI® |
|||||||
|
USB 2.0 (For Mouse) |
2 ports |
|||||||
|
Other |
EtherNet/IP™, PROFINET (Coformance Class B), EtherCAT®, SNTP, PTP |
|||||||
|
Cooling Fan |
Built-in |
|||||||
|
Power supply |
Power voltage |
24 VDC +25%/-20% |
||||||
|
Power consumption |
10.6 A (19.2 V)/8.5 A (24 V) *7 |
16.6 A (19.2 V)/13.3 A (24 V) *7 |
||||||
|
Environmental resistance |
Ambient temperature |
0 to 45°C 32°F to 113°F (DIN rail mounting) / 0 to 40°C 32°F to 104°F (base surface mounting) |
||||||
|
Relative humidity |
85% RH or less (no condensation) |
|||||||
|
Size (H×W×D) |
189 mm × 167 mm × 139.9 mm 7.44” × 6.57” × 5.51” |
|||||||
|
Standard certifications |
CE, FCC, NRTL, KC, UKCA |
|||||||
|
Material |
Main unit case: Polycarbonate |
|||||||
|
Weight |
Approx. 1900 g 67.07 oz |
Approx. 2050 g 72.36 oz |
||||||
|
*1 A minimum of 1 camera input unit (option) is required since the controller unit itself does not have a camera input port. |
||||||||
Ethernet Connected Zoom Cameras
|
Model |
CG-L500CX |
CG-L500MX |
|||
|
Image |
|
|
|||
|
Image sensor |
Frame Rate (fps) |
10 |
|||
|
Image Sensor |
Mount |
Built-In Lens Type |
|||
|
Lens |
Max. optical magnification |
5.0× |
|||
|
Installation distance |
150 mm to 5000 mm 5.91” to 196.85” *1 |
||||
|
Power Supply, I/O Connection |
Connector |
M12 A-code 12-pin male connector |
|||
|
Ethernet |
Connector |
M12 X-code 8-pin female connector |
|||
|
Standard |
1000BASE-T/100BASE-TX/10BASE-Te |
||||
|
Illumination Control |
Connector |
Dedicated 12-pin round connector |
|||
|
Functions |
Imaging mode |
1.6 M |
|||
|
Output image pixels |
2544 × 1904 |
||||
|
Exposure time |
0.037 ms to 1000 ms |
||||
|
Image correction functions |
Partial capture/Gain/Offset/Gamma correction/White balance/Fine HDR |
||||
|
Indicators |
Display/Status LED/Ethernet LED (LINK/ACT) |
||||
|
Buttons |
Operation buttons × 3 |
||||
|
Installation support functions |
Pointer (Class 1 laser product *2) / Angle monitor |
||||
|
Power supply |
Power voltage |
24 VDC+25%/−20% or PoE (IEEE802.3at Power Class 4) |
|||
|
Power consumption |
0.97 A, 18.7 W (for 19.2 V)/0.78 A, 18.7 W (for 24 V) (Camera Only) |
||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC 60529) |
|||
|
Relative humidity |
85% RH or less (no condensation) |
||||
|
Vibration resistance |
10 to 500 Hz power spectral density: 0.05 G2/Hz for 0.5 hours in X, Y, Z directions (IEC 60068-2-64) |
||||
|
Shock resistance |
50 G in 6 directions, 3 times each (IEC 60068-2-27) |
||||
|
Size (H×W×D) |
69.7 mm × 52 mm × 131.9 mm 2.74” × 2.05” × 5.19” |
||||
|
Case temperature |
0 to 65°C 32°F to 149°F *4 |
||||
|
Standard certifications |
CE, FCC, NRTL, KC, UKCA |
||||
|
Material |
Main unit case: Aluminum die-casting |
||||
|
Weight |
Approx. 650 g 22.94 oz |
||||
|
*1 The field-of-view measuring range is 150 mm to 3000 mm 5.91" to 118.11". |
|||||
Ethernet Connected Cameras
|
Model |
CG-160C |
CG-160M |
CG-320C |
CG-320M |
CG-810C |
CG-810M |
|||
|
Image |
|
|
|
|
|
|
|||
|
Image sensor |
Image size |
1/2.9” |
1/1.8” |
2/3” |
|||||
|
Unit Cell Size |
3.45 μm 0.136 Mil |
2.74 μm 0.108 Mil |
|||||||
|
Frame Rate (fps) |
72 |
35 |
13 |
||||||
|
Lens |
Mount |
C-mount |
|||||||
|
I/O connection |
Connector |
M8 A-code 8-pin female connector |
|||||||
|
Number of inputs |
1 (insulated) |
||||||||
|
Number of outputs |
3 (insulated) |
||||||||
|
Ethernet |
Connector |
M12 X-code 8-pin female connector |
|||||||
|
Standard |
1000BASE-T / 100BASE-TX / 10BASE-Te |
||||||||
|
Functions |
Max. Number of Effective Pixels |
1440 × 1080 |
2048 × 1536 |
2832 × 2840 |
|||||
|
Min. Exposure Time (ms) |
0.015 |
0.035 |
|||||||
|
Max. Exposure Time (ms) |
1000 |
||||||||
|
Image correction functions |
Partial capture / Gain / Offset / Gamma correction / White balance / Fine HDR |
||||||||
|
Indicators |
Status LED / Ethernet LED (LINK/ACT) |
||||||||
|
Installation support functions |
Angle monitor |
||||||||
|
Power supply |
Power voltage |
PoE (IEEE802.3af Power Class 2) |
|||||||
|
Power consumption |
Typ. 3.4 W |
||||||||
|
Environmental resistance |
Enclosure rating |
IP67 (IEC 60529) *1 |
|||||||
|
Relative humidity |
85% RH or less (no condensation) |
||||||||
|
Vibration resistance |
10 to 500 Hz power spectral density: 0.05 G2/Hz for 0.5 hours in X, Y, Z directions (IEC 60068-2-64) |
||||||||
|
Shock resistance |
50 G in 6 directions, 3 times each (IEC 60068-2-27) |
||||||||
|
Size (H×W×D) |
30.0 mm × 30.0 mm × 58.0 mm 1.18” × 1.18” × 2.28” |
||||||||
|
Case temperature |
0 to 65°C 32°F to 149°F *2 |
||||||||
|
Standard certifications |
CE, FCC, NRTL, KC, UKCA |
||||||||
|
Material |
Main unit case: Aluminum *3 |
||||||||
|
Weight |
Approx. 90 g 3.17 oz |
||||||||
|
*1 A KEYENCE-specified IP67-rated lens and environment-resistant cable must be used on the product. |
|||||||||