AI-Powered High-Performance Vision System

VS-G series

New

AI-Powered High-Performance Vision System VS-G series

Achieve Optimal Detection — At Any Speed, At Any Scale

The Detection Accuracy You Need. The Processing Power to Match

  • Supports High‑Speed / Heavy Duty Inspections

  • Built‑In Vision Storage

  • Quickly Achieve Optimal Settings

VS-G series - AI-Powered High-Performance Vision System

The VS-G Series is the new standard in customizable vision systems, meeting the needs of modern users who want to improve traceability, introduce AI, and avoid operator-dependent adjustments. It comes standard with dedicated storage, enabling complete traceability with a single controller. The high-speed processor with a 32-core AI engine significantly speeds up processing and supports AI-based image inspection on the controller. AI tuning, which optimizes settings by simply selecting the target image through intuitive operations, also reduces adjustment time. This system not only performs inspections but also provides an ideal image inspection solution that considers long-term operational needs.

Features

32‑Core High‑Speed Processor with Built‑In AI Engine

Featuring a high-speed processor that delivers extraordinary processing speeds up to 13 times* faster than conventional processors. Task-specific optimized design brings stability and increased program flexibility thanks to significantly increased memory. Outstanding processing performance for high-speed, heavy-duty inspections.

* Compared to the VS-L/S/C Series when using 5-megapixel AI segmentation tool

* VS-AD1 is required to use AI Segmentation and AI Detection Fine Mode.

AI Inspection Power, Now in a Controller-Type System

Users can leverage AI tools with high detection capabilities while retaining the benefits of a controller-type system. This allows for the introduction of AI image inspection machines even in facilities and processes where implementation was previously abandoned due to barriers other than detection performance.

WORLD’S FIRST Built‑In Image Storage
Store Every Image Reliably, All in One Device

Features dedicated storage integrated into the controller.A dedicated design specialized for image storage from both a hardware and software perspective is what enables this reliable image storage system without missing anydata.

Efficient Long-Term Image Storage
Compression that Maintains Image Quality

Equipped with a new image compression method, the system maintains image quality equivalent to the original while achieving over 100x compression. This allows for saving all images, including those of good parts that were previously discarded due to capacity constraints.

Auto Parameter Tuning / Auto Image Selector

Intuitive operation allows users to select the image theywant to use for setup, then simply highlight the defectlocation. The Automated setup function developed usingKEYENCE’s appearance inspection expertise guides usersto the optimal settings.

Ensure Inspection Quality Through Verification with Stored Images
Settings Verification Function

After making adjustments, you can use the saved images to verify that the judgment results for previously correctly judged images have not changed.

Application Examples

Appearance Inspection of PCBs

Wafer SEMI Character Reading Inspection

Sealant Application Gap Inspection

Inspection of Remaining Cargo in Wire Mesh Trays

An Extensive Camera Lineup to Meet All Needs

Lineup of Over 30 Types of Area Camera

Select the Optimal Camera for Required Precision and Production Rate

Supports up to 8 Camera Connections

Multiple Camera Connection on a Single Controller