Date Printing with a Rotary Filling Machine
CIJs can easily be mounted on rotary machines that fill pouch containers. The printer can be used for printing on both moving targets, as well as stationary targets when using traversing arm to move the head. It's also possible to print variable information such as time or lot number which was difficult with conventional stamp marking.
![](/Images/ss_cij-application-selecting_021_1849969.jpg)
![Aluminum pouch](/Images/ss_cij-application-selecting_001_1849970.jpg)