- TOP
- FAQ
Frequently Asked Questions
Product Overview & Basics
RPA (Robotic Process Automation) is software that automates repetitive, rule-based tasks on a PC, such as clicking, data entry, copying/pasting, and aggregations, reducing manual work and errors.
RK Series can automate repetitive, rule-driven tasks such as Excel work, web data entry and scraping, PDF and email processing, and data transfer/reconciliation across business systems.
No. The RK Series provides guided on‑screen workflows and recording features so non‑programmers can build scenarios; advanced users can add command‑based logic when needed.
Implementation & Trials
The implementation time can vary depending on the scope of the project. A small pilot can take a few weeks, while a full rollout may take months. The RK Series does not include any cost associated with implementation support; cost will vary based on license type.
Yes. Run a PoC on a small, well‑defined task to verify feasibility and benefits. Begin by documenting the task steps, frequency, and exceptions.
Use Cases & Prioritization
If the task is repetitive and rule‑based, it is likely automatable. Share the task details and we can assess feasibility (free assessments are available).
This sequence is the best way to reduce risk: identify candidate tasks, measure task frequency/time, select PoC target, run a pilot, then define the operations.
Yes. RK Series can extract text/tables from PDFs and save/classify email attachments. For paper forms, integrate OCR to digitize contents before processing.
Prioritize tasks with high frequency, long manual time, clear rules, high error rates, or significant business impact. Use a simple scoring model to rank candidates.
Integration & Technical Capabilities
Typically automations require the user to be logged in and the PC awake; background (logged‑off) execution is limited and depends on the environment.
Yes. The RK Series can interact with the systems through the UI. APIs are also able to be leveraged for web systems. Integration approach depends on each target system's specifications.
Design scenarios with error handling (notifications, retries, logging) and define an operational support process. SLAs and monitoring help ensure reliability.
Yes, via web UI automation or by leveraging APIs. Some authentication methods (e.g., MFA) may require special handling.
Security, ROI & Organizational Impact
Results depend on task frequency and time per task; repetitive tasks often yield tens to hundreds of hours saved per month and reduced errors. A quick ROI estimate can be provided.
Security can be enforced via access controls, encrypted communications, and execution logs. Operational policies and proper design are essential for safe handling.
Yes, even small teams can gain significant benefits, especially when targeting frequent tasks or tasks where errors carry a high cost. Start with a high-impact task to maximize value quickly.
Costs depend on how often scenarios or processes change. Stable workflows require minimal upkeep, and the RK Series is designed to make it easy to keep up with UI or system changes.
Automation reduces repetitive tasks, allowing staff to focus on higher‑value work (analysis, problem solving). Reskilling and role redesign are important during transition.
Generative AI can assist with document summarization, natural language classification, and handling free‑form inputs. Note that AI use may require additional licensing and compliance checks.
Account for differences in local processes, authentication, and language across sites. Phase the rollout by location, provide training at each site, and establish internal standards for scenario naming, storage, and ownership.