Medical
In the medical industry, it's critical to maintain high standards of quality to comply with the tight tolerances. KEYENCE sensors provide reliable solutions for measurement and inspection of medical devices and drugs to help medical manufacturers deliver products that exceed those standards. Below are some examples of how our sensors can be applied to improve quality and process control.
Accurately inspect needle tips inline. The TM-X5000 is a calibrated and traceable 2D measurement sensor that can be used for reliable inspection of medical components.
Telecentric Measurement System
TM-X5000 series
Historically, it's been difficult to inspect dimensions of transparent objects, but the TM Series makes it easy. The factory calibrated, backlit sensor greatly reduces the man-hours required to accurately measure transparent ampoules or vials.
Telecentric Measurement System
TM-X5000 series
Uniform thickness is important for IV bags. Measuring thickness inline using high precision displacement sensors provides an accurate, non-contact method for checking uniformity.
Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
Reduce measurement time by inspecting guide wire shape using an optical micrometer. Profile the shape of the tip quickly by connecting an encoder to the micrometer and recording the diameter at regular intervals. Reliably measure OD down to 10 μm, or rotate the guide wire to inspect for ovality with a single sensor.
High-speed optical micrometer
LS-9000 series
Measure outer diameter of stents without contacting the part. Using a 2D micrometer, you can automatically find the minimum and maximum diameter over an area.
Telecentric Measurement System
TM-X5000 series
3D inspection of blister packaging enables defection of tears or missing tablets. Using laser profilers allows you to reliably inspect blisters regardless of color.
2D/3D Laser Profiler
LJ-X8000 series
Inspect for mold wear without touching the surface. The CL-3000 is coaxial, making it possible to measure grooves in the mold with high accuracy.
Confocal Displacement Sensor
CL-3000 series
![Automated Measurement and Inspection Examples [Medical Devices]](/img/asset/AS_119876_S.jpg)