Overview of the LJ-S Series
Basic configuration of the LJ-S Series
Connecting one head
Connecting two heads
Main specifications of the LJ-S Series head
|
Model name |
LJ-S015 |
LJ-S025 |
LJ-S040 |
LJ-S080 |
|
|
Reference distance *1 |
56.5mm |
68.5mm |
70mm |
160mm |
|
|
Measurement range (Z) |
±4 mm (F.S. = 8 mm) |
±9 mm (F.S. = 18 mm) |
±18 mm (F.S. = 36 mm) |
±23 mm (F.S. = 46 mm) |
|
|
Measurement range XY |
X NEAR side |
14mm |
21mm |
31mm |
66mm |
|
X Reference distance |
15mm |
23mm |
35mm |
72mm |
|
|
X FAR side |
16mm |
25mm |
39mm |
78mm |
|
|
Y Reference distance |
25mm |
51.2mm |
80mm |
160mm |
|
|
Model name |
LJ-S160 |
LJ-S320 |
LJ-S640 |
|
|
Reference distance *1 |
211mm |
470.5mm |
1116mm |
|
|
Measurement range (Z) |
±50 mm (F.S. = 100 mm) |
+100/-120 mm (F.S. = 220 mm) |
+180/-250 mm (F.S. = 430 mm) |
|
|
Measurement range XY |
X NEAR side |
124mm |
243mm |
579mm |
|
X Reference distance |
143mm |
295mm |
640mm |
|
|
X FAR side |
160mm |
320mm |
640mm |
|
|
Y Reference distance |
160mm |
320mm |
640mm |
|
*1 The reference distance is the distance from the bottom edge of the head to the measurement center of the Z-axis (height).
Measurement ranges for the LJ-S Series
Measurement range for the LJ-S015
Measures the shape of the workpiece within the area surrounded by the X-axis measurement range, Y-axis measurement range, and Z-axis measurement range.
Measurement range for the LJ-S025
Measures the shape of the workpiece within the area surrounded by the X-axis measurement range, Y-axis measurement range, and Z-axis measurement range.
Measurement range for the LJ-S040
Measures the shape of the workpiece within the area surrounded by the X-axis measurement range, Y-axis measurement range, and Z-axis measurement range.
Measurement range for the LJ-S080
Measures the shape of the workpiece within the area surrounded by the X-axis measurement range, Y-axis measurement range, and Z-axis measurement range.
Measurement range for the LJ-S160
Measures the shape of the workpiece within the area surrounded by the X-axis measurement range, Y-axis measurement range, and Z-axis measurement range.
Measurement range for the LJ-S320
Measures the shape of the workpiece within the area surrounded by the X-axis measurement range, Y-axis measurement range, and Z-axis measurement range.
Measurement range for the LJ-S640
Measures the shape of the workpiece within the area surrounded by the X-axis measurement range, Y-axis measurement range, and Z-axis measurement range.