tcm:26-2211008-64
KEYENCE

LJ-S8000 Series Easy Configuration Manual (PC Connection)

  • Manual Top
  • Overview of the LJ-S Series
    • Basic configuration of the LJ-S Series
    • Main specifications of the LJ-S Series head
    • Measurement ranges for the LJ-S Series
  • 1. Connection with the LJ-S Navigator
    • Checking the PC IP address
    • Setting the IP address
  • 2. Adjustment of Measurement Range
    • Height adjustment
    • Measurement range adjustment
  • 3. Capture Adjustment
    • Imaging Setting (Refining the image with Image Optimization Navigation)
    • PC Image Filtering
  • 4. Wiring I/O
    • Overview of input/output signals
    • Trigger input
    • Workpiece stop time
  • 5. Saving Data
    • Saving image data
    • Copying profile data
  • 6. Display Settings
    • Display setting for height image
    • Display adjustment for intensity

Display adjustment for intensity

The LJS Series obtains both the height information and the reflected light level (intensity) of the target.

You can mix the height and intensity information on the display at different ratios. Sliding the bar to the right increases the percentage of intensity vs height for the displayed image.

Go to Top
Topic List
  • Privacy
  • Sitemap
  • KEYENCE
  • Copyright (C) 2026 KEYENCE CORPORATION. All Rights Reserved.
Simplifying R&D with DAQ