tcm:26-2210932-64
KEYENCE

LJ-S8000 Series Easy Configuration Manual (PC Connection)

  • Manual Top
  • Overview of the LJ-S Series
    • Basic configuration of the LJ-S Series
    • Main specifications of the LJ-S Series head
    • Measurement ranges for the LJ-S Series
  • 1. Connection with the LJ-S Navigator
    • Checking the PC IP address
    • Setting the IP address
  • 2. Adjustment of Measurement Range
    • Height adjustment
    • Measurement range adjustment
  • 3. Capture Adjustment
    • Imaging Setting (Refining the image with Image Optimization Navigation)
    • PC Image Filtering
  • 4. Wiring I/O
    • Overview of input/output signals
    • Trigger input
    • Workpiece stop time
  • 5. Saving Data
    • Saving image data
    • Copying profile data
  • 6. Display Settings
    • Display setting for height image
    • Display adjustment for intensity

Checking the PC IP address

Be sure to check the PC IP address before connecting with the head.

Procedure details

  1. On the PC, click [Settings] and [Network & Internet].

  1. Click [Ethernet].

  1. Look for the number next to [Ipv4 address], which is the PC IP address.

Go to Top
Topic List
  • Privacy
  • Sitemap
  • KEYENCE
  • Copyright (C) 2026 KEYENCE CORPORATION. All Rights Reserved.
Simplifying R&D with DAQ