tcm:26-2210970-64
KEYENCE

LJ-S8000 Series Easy Configuration Manual (PC Connection)

  • Manual Top
  • Overview of the LJ-S Series
    • Basic configuration of the LJ-S Series
    • Main specifications of the LJ-S Series head
    • Measurement ranges for the LJ-S Series
  • 1. Connection with the LJ-S Navigator
    • Checking the PC IP address
    • Setting the IP address
  • 2. Adjustment of Measurement Range
    • Height adjustment
    • Measurement range adjustment
  • 3. Capture Adjustment
    • Imaging Setting (Refining the image with Image Optimization Navigation)
    • PC Image Filtering
  • 4. Wiring I/O
    • Overview of input/output signals
    • Trigger input
    • Workpiece stop time
  • 5. Saving Data
    • Saving image data
    • Copying profile data
  • 6. Display Settings
    • Display setting for height image
    • Display adjustment for intensity

3. Capture Adjustment

Set [Imaging setting] and [PC Image Filtering] as needed.

Imaging setting

Use this function when wanting to refine the current image.

Imaging Setting (Refining the image with Image Optimization Navigation)

PC Image Filtering

Use and alter settings for Spike Noise Cut and Invalid Pixel Suppression

PC Image Filtering

Go to Top
Topic List
  • Privacy
  • Sitemap
  • KEYENCE
  • Copyright (C) 2026 KEYENCE CORPORATION. All Rights Reserved.
Simplifying R&D with DAQ