Lenses
for Machine Vision Vision System Peripheral Equipment CA-L Series

Ultra High-Resolution, Low-Distortion Lens Supporting 4/3" Image SensorsLarge format lenses supporting 21 megapixel, 4/3", ultra high-pixel cameras.
CA-LAE

High-resolution design
Even though these lenses support full-size C-mounts, they guarantee a resolution of 200 cycles/mm at the center of the lens, which enables the capturing of images with higher contrast. These lenses bring out the full capabilities of 4/3", 21 megapixel cameras.
21 megapixel camera image

CA-LAE
A clear image with minimal distortion right up to the edge of the image is obtained.

CA-LHW (lens supporting 1" images)
At the edge of the image, both the contrast and distortion are reduced.

4/3" image dedicated design
Achieves a TV distortion of 0.05% while compatible with 4/3" images (CA-LAE16). Also supports a working distance of 0.07 m 0.2' (CA-LAE12) while reducing aberration over a broad range up to infinite distance.