Lenses
for Machine Vision Vision System Peripheral Equipment CA-L Series

High-Resolution, Low-Distortion LensProviding ultimate imaging performance for 2 and 5 megapixel cameras.
CA-LAR

Special optical design and construction
With a resolution of 250 units/mm inch and 180 units/mm inch for peripherals (CA-LAR12, 16, 25, 35, 50), the model has a resolution of more than twice that of conventional high-resolution lenses. This results in high-contrast images and enables stable dimension and appearance inspections.
Resolution at center
Entire captured image (field of view approximately 34 mm × 25.5 mm 1.34" × 1.00")

CA-LAR Resolution at center

Conventional lens Resolution at center

Resolution at the edge of the image area
The CA-LAR Series can capture images at high-resolution across the whole image area.

CA-LAR Resolution at the edge of the image area

Conventional lens Resolution at the edge of the image area

Minimum working distance
By using special low-scattering glass, a minimum working distance of 0.1 m 0.3' has been achieved for all models. This makes it possible to use the lens to the extent of its capabilities over a wide range without needing a close-up ring.
Entire captured image (field of view approximately 14 mm × 10.5 mm 0.55" × 0.41")

CA-LAR35 no close-up ring
The unit can be installed at WD = 100 mm 3.94" without the need for close-up rings, allowing the lens to achieve optimized performance. Images with high resolution at the edge of the image area are obtained.

CA-LH35 close-up ring10mm 0.39"
Resolution worsens due to the effects of the close-up ring.