1. Home > 
  2. Barcode Types (EAN, CODE 39, ITF, CODABAR, CODE 128)

Barcode Types (EAN, CODE 39, ITF, CODABAR, CODE 128)


About 100 types of barcodes are available in the world. The following is an introduction to 5 types of typical barcodes.

Name EAN,UPC ITF CODE39 CODABAR CODE128
Symbol
EAN,UPC ITF CODE39 CODABAR CODE128
Character type
  • Numeric values(0 to 9)only
  • Numeric values(0 to 9)only
  • Numeric values(0 to 9)
  • Alphabet
  • Symbol(-,.,space,$,/,+,%)
  • Start/stop character
    (*:asterisk)
  • Numeric values(0 to 9)
  • Symbol(-,$,/,.,+)
  • Start/stop character(a to d)
  • All ASCI codes
    Numeric values(0 to 9)
    Alphabet
    upper case/lower case
    Symbol
    Control character
    ([CR][STX]etc.)
Features
  • Standardized as the distribution code.
  • Allows a barcode size smaller than other barcode types with the same digits.
  • Availability of alphabet and symbol allows indication of article numbers.
  • Possible to indicate some alphabets and symbols.
  • Supports all types of characters.
  • Allows the minimum size of barcode for indication with the numeric values only.(more than 12 digits)
Printable
digits
13 digits or 8 digits Even digits only Any digits Any digits Any digits
Bar structure
  • Four bar sizes
  • No start/stop character
  • Indicates one character with two bars and two spaces.
  • Two bar sizes
  • No start/stop character
  • Indicates one character with five bars (or five spaces).
  • Two bar sizes
  • Uses asterisk * for start/stop character.
  • Indicates one character with five bars and four spaces.
  • Two bar sizes
  • Uses a to d for start/stop character.
  • Indicates one character with four bars and three spaces.
  • Four bar sizes
  • Three types of start/stop characters. Each type supports its own character type.
  • Indicates one character with three bars and three spaces.
Application performance
  • World universal code
  • Marked on most daily goods
  • Book industry
  • Standardized as the distribution code.
  • Widely used as the industrial barcode.
  • Automobile Industry Action Group (AIAG)
  • Electronic Industries Alliance (EIA)
  • Blood bank
  • Slip of door-to-door delivery service(Japan)
  • Starts to be used as GS1-128 in each industry.
  • Distribution business industry
  • Food industry
  • Medical industry

Download

Return to Barcode Information & Tips Home Page


Want to learn more?

  • Barcode Handbook Barcode Type Selection Guide

Back to top

Other Pages

1-888-539-3623