1. Home > 
  2. Types of Barcode/Two-dimensional Code Verification Standards

Types of Barcode/Two-dimensional Code Verification Standards


Typical code verification standards are introduced below.

ISO/IEC 15415

This is a standard for the evaluation of the marking quality of two-dimensional codes. It was established by the International Organization for Standardization (ISO). It is mainly used to evaluate two-dimensional codes marked on labels.

ISO/IEC TR 29158 (AIM DPM-1-2006)

This is a standard for the evaluation of the marking quality of two-dimensional codes in direct part marking. It was established by Automatic Identification Manufacturers (AIM). It is based on ISO/IEC 15415. It was also standardized by the ISO in 2011.

SAE AS9132

This is a standard for the evaluation of the marking quality of DataMatrix symbols used in the aerospace industry. It was established by the Society of Automotive Engineers (SAE).

SEMI T10-0701

This is a standard for the evaluation of the marking quality of DataMatrix symbols marked on materials related to semiconductors. It was established by Semiconductor Equipment and Materials International (SEMI).

ISO/IEC 15416

This is a barcode verification standard established by the International Organization for Standardization (ISO). It is mainly used to evaluate barcodes marked on labels.

Download

Return to Barcode Information & Tips Home Page


Want to learn more?

  • Barcode/Two-dimensional Code Verification Guide Book

Back to top

Other Pages

1-888-539-3623