3D Scanner CMM
VL-800 series
-
Intuitive operation and advanced AI lets anyone easily perform high-accuracy 3D scanning
-
AI suggests the best way to measure each part
-
Simplify reverse engineering work using 3D scan data
The VL-800 Series 3D Scanner CMM is the first in its lineup to feature 3D-AI, making high-quality 3D data acquisition and analysis effortless for any user. The system intelligently recommends optimal scanning, stitching, and measurement methods based on the shape of the part being analyzed. Additionally, scanned parts can be directly compared to their CAD models for quick visualization of differences, or the 3D scan can be used to streamline reverse engineering processes. From scanning to STEP file output, the VL-800 handles everything automatically, and provides accurate data in a format accessible by any CAD software.
Features
High-Accuracy, Full 360° Scanning
The advanced structure of the VL-800 Series along with new AI software means that anyone can simply place a part on the stage and generate a 3D scan - no need for fixtures or reference targets/stickers. The software will automatically combine the scans into a complete 360⁰ model.
Flexible Measurement and Analysis of Any Shape
While conventional measurement systems such as profilometers or coordinate measuring machines measure using points or lines, the VL-800 is able to provide a full 3D scan of an object, giving users the ability to measure their parts in ways they never imagined.
- Compare against 3D-CAD data to visualize differences
- 3D measurement tools for any geometric or freeform shape
- Automatically generated virtual cross-sections
- 12 different GD&T measurements
[World First] Analysis Suggestion What Is the Best Way to Measure and Analyze My Part?
AI suggests the most appropriate measurement tools, making 3D analysis accessible to anyone at the click of a button.
Our software can analyze the shape of the object and recommend which measurement methods may be most appropriate for analysis. These measurement methods include 3D CAD comparison, profiling, GD&T, and more.
This can be a particularly helpful tool for those that are new to working with 3D data and need guidance on what methods are available and most suitable for their parts.
[NEW] AI Replay Automatically Measure Parts Using Templates
Eliminate the need for repetitive tasks with the help of AI. Reproduce any scan settings and measurements with ease.
Reverse Engineering Using 3D Scans
Model Parts Without Drawings
Scan a part to output a STEP model.
Reduce Time Spent on R&D
Using CAD models, quickly update parts or create new prototypes.
Design Specialized Packaging
Design customized packaging for an individual part using its true geometry.