Handheld Probe Coordinate Measuring Machine
XM series
Flexibility Handheld Probe Coordinate Measuring Machine XM series
[Anywhere] Various Measurement Styles Measurement Capability for Any Situation
Worksite
Office
Robotic Cell
Flexible Installation
A wide-variety of available attachments to suit the installation needs of the actual worksite.
Whether in an office or on shop floors, the XM-5000 enables measurement in any setting.
-
1Stage
-
2Extension pole
-
3Tripod
-
4Probe mounting attachment
Advantages of In-Machine Measurement with the XM-5000
- High-accuracy measurement by anyone
- Complex measurements and GD&T measurements
- Measurement with a calibrated measuring instrument
- Faster measurement of target locations with less processing stop loss
Disadvantages of Conventional Tools
Hand Tools
- Unable to measure complex shapes
- Unable to measure GD&T
- Measurement results vary between operators
On-Device Measurement Touch Probes
- Measurement limited to machining axis
- Difficult to configure measurement settings
- Measurement takes time, so processing takes longer
[Anywhere] Environmental Resistance Install Wherever Measurements are Needed
On-Site Usability with No Need for a Quality Lab
Paying close attention to the measurement unit materials and device design, KEYENCE wanted to make a CMM that can be used anywhere. With no need for an environmentally controlled measuring room, the XM-5000 can be installed wherever necessary.
-
1Probe internals (quartz glass)
-
2Specially designed ultra-robust camera
Robust Design for Use in Adverse Environments
The XM-5000 is designed to be durable and rigid for use even in harsh environments like manufacturing sites.
[Built-in environment diagnosis function]
A high-accuracy sensor in the camera unit diagnoses whether ambient vibrations will adversely affect measurement.
Accurate Measurement Even with Temperature Changes
The XM-5000 includes a temperature compensation function that ensures measurement targets are measured under the same conditions, just like a climate-controlled measuring room, even if the ambient temperature is not constant.
Simply select the current temperature and the material, and the device will automatically compensate for the standard temperature dimensions.