Handheld Probe Coordinate Measuring Machine
XM series
Camera unit XM-C5000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | XM-C5000 | |||
Maximum measurement length | W × D × H | 2000 × 1200 × 1000 mm 78.74" × 47.24" × 39.37" | ||
Indication error accuracy | ±(7 + 9L/1000) μm *1 | |||
Repeatability | ±3 μm | |||
Minimum display unit | Distance | 0.0001 mm 0.000004" | ||
Angle | 0.0001 degrees | |||
Camera unit rotation angle | Theta rotation | ±40° | ||
Tilt rotation | ±25° | |||
External input | 2 inputs | Maximum applied voltage: 26.4 V, ON voltage: 19 V or more, OFF current: 0.1 mA or less | ||
External output | 7 outputs (OK/NG/FAIL/MEASURE/ERROR/TOUCH/STROBE) | Maximum applied voltage: 30 V, Maximum sink current: 50 mA, | ||
Probe | Number of possible connections | 1 | ||
Communication unit | WLAN communication | IEEE 802.11b/g/n | ||
USB communication | USB 3.0 | |||
Infrared communication | 945 nm | |||
Power supply | Supplied from dedicated AC adapter | |||
Rating | Rated voltage | 24 VDC | ||
Ratings | Current consumption | 1.7 A | ||
Environmental resistance | Ambient temperature | 10 to 35°C 50 to 95°F | ||
Relative humidity | 20 to 80% RH (no condensation) | |||
Weight | Approx. 8 kg 17.64 lb | |||
*1 Refer to ISO 10360-2 (in the range of 800 × 400 × 500 mm 31.50" × 15.75" × 19.69" and when the ambient temperature is 20°C ±1°C 68 ±1.8°F; “L” represents the measurement length (Unit: mm inch)) | ||||