Servo System
SV3 series
3-phase or single-phase 200 to 240 VAC For 100 W motors SV3-010L2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SV3-010L2 | |||
General specifications | Capacity | 100 W | ||
Input power supply | Voltage/frequency | Main circuit | 3-phase (or single-phase*1) 200 to 240 VAC (-15%/+10%), 50/60 Hz, 270 to 324 VDC*2 | |
Control circuit | Single-phase 200 to 240 VAC (-15%/+10%), 50/60 Hz, 270 to 324 VDC*2 | |||
Allowable frequency fluctuation | Main circuit/control circuit | ±5% max. | ||
Overvoltage category | III | |||
Control mode | Three-phase full-wave rectification, IGBT, PWM control, Sine wave current drive system | |||
Feedback | Serial encoder (absolute) communication, Fully closed control serial communication, Analog feedback | |||
Operating environment | Operating atmosphere | Enclosure rating | IP20:SV3-005L2/010L2/020L2/040L2/075L2/100L2/150L2 | |
Pollution degree | 2 (in an IP54 or higher control panel) However, the product must be used in the following environments: | |||
Operating ambient temperature | -5 to +60°C 23 to 140°F (No freezing) (reduced ratings at +55°C 131°F or higher) | |||
Storage ambient temperature | -20 to +85°C -4 to +185°F (No freezing) | |||
Operating/storage ambient temperature | 95% RH or less (No condensation) | |||
Altitude | No more than 2,000 m 6,561.7' above sea level (reduced ratings at 1,000 m 3,280.8' or higher) | |||
Vibration resistance | 4.9 m/s2 16.1 ft/s2 (Compliant with JIS C60068-2-6) | |||
Impact resistance | 19.6 m/s2 64.3 ft/s2 (Compliant with JIS C60068-2-27) | |||
Other | No static noise, strong electric or magnetic fields, or radiation | |||
Applied standard | UL/CSA standards | UL 61800-5-1, CSA 22.2 No. 274 | ||
CE marking | Machinery Directive | EN 61800-5-1, EN 61800-5-2, EN ISO 13849-1:2015 Cat. 3 PLe, EN IEC 62061 Maximum SIL3 | ||
EMI | EN55011 Class A, EN61800-3, EN61000-6-4 | |||
EMS | EN61800-3, EN61000-6-2 | |||
North America EMI standard | FCC Part 15 B, ICES-003. Class A | |||
Structure | Type | Base mount installation | ||
Safety function | STO function (STO/EN 61800-5-2) | |||
Safety function | Safety parameters | SIL 3 / EN 61508, Maximum SIL 3 / EN IEC 62061, PLe (Category 3) / EN ISO 13849-1:2015 | ||
Response time | 4 ms(max) | |||
Input | STO1, STO2: Power module base block signals | |||
Output | EDM: Built-in safety circuit status monitoring (fixed output) | |||
Protection function | Overcurrent, overvoltage, undervoltage, overload, regenerative error, etc. | |||
Min. insulation resistance | 500 VDC 1 MΩ or more with insulation resistance meter | |||
Insulation withstand voltage | 1,500 VAC or more (between primary side and ground) | |||
Weight | Approx. 0.8 kg 28.22 oz | |||
Power supply/current capacity and power loss | Main circuit power supply | Three-phase 200 V/Single-phase 200 V/DC 270 V | ||
Max. applicable motor capacity | 100 W | |||
Power supply capacity for 1 amplifier | Three-phase 200 V: 0.3 kVA | |||
Output current | Continuous | 0.91 Arms | ||
Max. | 3.2 Arms | |||
Main circuit power loss | Three-phase 200 V: 7.0 W | |||
Regenerative resistor power loss | ― | |||
Control circuit power loss | 12 W | |||
Total power loss | Three-phase 200 V: 19.0 W | |||
Rated input current | Main circuit | Three-phase 200 V: 0.8 Arms | ||
Control circuit | 0.2 Arms | |||
Rush current | Main circuit | 29 A *3 | ||
Control circuit | 34 A *3 | |||
Performance specifications | Performance | Speed control range | 1:5000 (Under conditions where load torque is equal to or less than rated torque) | |
Speed fluctuation rate | At load fluctuation | 0 to 100% load variation: ±0.01% or less (at rated rotation speed) | ||
At main circuit voltage change | Rated voltage ±10%: 0% (at rated rotation speed) | |||
At ambient temperature change | Ambient temperature 0 to +50°C 32 to 122°F: | |||
Torque control accuracy (reproducibility) | ±1% | |||
Velocity frequency response | 3.1 kHz | |||
Dynamic brake | Operates at main circuit power off, servo alarm, servo off, limit switch detection (LSP/LSN), and forced stop detection (FSTOP) | |||
Regenerative resistor | Built-in regenerative resistor: Disabled at 50 to 400 W | |||
Display Function | Panel function | 7-segment LED | ||
Communication status indicator LED | EtherCAT® communication: L/A × 2 | |||
Servo functions | Tuning | Auto-tuning, notch filter, vibration suppression, damping control, model tracking, friction compensation, load inertia moment ratio variation compensation, deviation reduction, low-frequency vibration suppression, etc. | ||
Monitor | Lifespan prediction, vibration, load factor, power consumption, temperature, etc. | |||
I/O specifications | Sequence input signal | Number of inputs | 7 (3 high-speed inputs, 4 general-purpose inputs) | |
Max. input voltage | 28.8 VDC | |||
Rated input voltage | 24 VDC | |||
Min. ON voltage | 19 VDC | |||
Max. OFF current/voltage | High-speed input: 0.1 mA, General-purpose input: 0.3 mA | |||
Common point mode | 7 points/1 common (1 terminal) (bidirectional) | |||
Input time constant | 250 μs, 500 μs, 1 ms, 2.5 ms, 5 ms, 10 ms | |||
Input current | High-speed input: 4.4 mA, General-purpose input: 4.5 mA | |||
Input impedance | Approx. 5.1 kΩ | |||
Assignable input signals | All signal assignment, Logic settable forced stop (FSTOP), Probe 1 latch input (PROBE1), Probe 2 latch input (PROBE2), Home switch input (HOME), Forward side limit switch (LSP), Reverse side limit switch (LSN), Forward side torque limit selection (PTL), Reverse side torque limit selection (NTL) | |||
Sequence output signal | Number of outputs | 4 | ||
Output mode | Transistor NPN output | |||
Rated load | 30 VDC/50 mA | |||
Leakage current when OFF | 0.5 mA | |||
Residual voltage when ON | 1.5 VDC or less | |||
Common point mode | Independent common | |||
Assignable output signals | Assignment of each signal except ALARM signal, Logic setting available alarm (ALARM), In-position (INPOS), Velocity matching (VCMP), Zero speed detection (ZSP), Ready to run (RDY), Torque limiting (TLM), Velocity limiting (VLM), Electromagnetic brake timing (BRAKE), Warning (WARN), Near positioning (NEAR) | |||
Analog Feedback Input signal monitor | Max. input voltage | ±12 V | ||
Accuracy | ±1% of F.S. | |||
Resolution | ±12 bits | |||
Input impedance | 30 kΩ | |||
Encoder division pulse output signal | Output mode | A-phase (A+/A-), B-phase B (B+/B-), Z-phase (Z+/Z-): Differential line driver output | ||
Line driver | SN75ALS174 (T.I.) equivalent | |||
Output frequency | 1.6 Mpps (at 2-phase quadruplication, equivalent to 6.4 MHz)*5 | |||
Analog monitor output | No. of channels | 2 ch | ||
Output range | ±10 V (Linearity effective range: ±8 V) | |||
Resolution | 16 bits | |||
Conversion precision | ±20 mV (typ.) | |||
Max. allowable load current | ±10 mA | |||
Conversion speed | 1.2 ms (typ.) | |||
Communication specifications | EtherCAT® communication | Applicable communication standards | IEC 61158 Type12, | |
Physical layer | 100 BASE-TX(IEEE802.3) | |||
Cable | Category 5 STP, 2 pair | |||
Mailbox | Emergency messages, SDO requests, SDO responses | |||
Distributed clocks | Free-run, DC mode (switchable), Supported DC cycles (62.5 μs to 4 ms, in 62.5 μs increments) | |||
Max. distance between stations | 50 m 164.0' | |||
USB communication | Connected device | PC | ||
Communication standard | USB 2.0–compliant | |||
Function | Status display, Parameter settings, Tuning, etc. | |||
*1 Single-phase input can only be used with the SV3-005L2, SV3-010L2, SV3-020L2, SV3-040L2, and SV3-075L2. | ||||