Servo System
SV3 series
Straight axis Absolute 2 kW SV3-B200AS
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SV3-B200AS *1 | |||
General specifications | Applicable servo amplifier | SV3-200L2 | ||
Rated output | 1.8k W | |||
Rated torque | 11.5 N·m *2 | |||
Instant maximum torque | 28.7 N·m | |||
Rated current | 16.7 Arms | |||
Instant maximum current | 42 Arms | |||
Rated rotation speed | 1,500 min-1 | |||
High rotation speed | 4,000 min-1 | |||
Torque constant | 0.748 N·m/Arms | |||
Rotor moment of inertia | 28.1 ×10-4 kg·m2 | |||
Rated power rating | 47.1 kW/s | |||
Rated angle acceleration | 4,090 rad/s2 | |||
Excitation method | Permanent magnet | |||
Position/speed detection encoder | Resolution | 26 bit | ||
Type | Absolute (ABS) type | |||
Operating environment | Enclosure rating | Completely closed, self-cooling, IP67 standard (excluding connector and axis through-hole) | ||
Operating ambient temperature | 0 to +60°C 32 to 140°F (reduced ratings at +40°C 104°F or higher) | |||
Storage ambient temperature | -20 to +60°C -4 to +140°F | |||
Operating/storage ambient temperature | 20% to 80% RH (No condensation) | |||
Operating atmosphere | Indoors (No corrosive gas, flammable gas, oil mist, or dust) | |||
Altitude | 2,000 m 6,561.7' or less (reduced ratings at 1,000 m 3,280.8' or more) | |||
Vibration rank | V15 | |||
Vibration resistance | 49 m/s2 160.8 ft/s2 with servo motor flange surface as reference (up/down, left/right) | |||
Impact resistance | 490 m/s2 1,607.6 ft/s2 with servo motor flange surface as reference, 2 times | |||
Isolation rank | Class F | |||
Min. insulation resistance | 500 VDC 10 MΩ or more with insulation resistance meter | |||
Isolation voltage tolerance | 1,500 VAC for 1 minute | |||
Approved standards | UL/CSA standards | UL1004-1, UL1004-6, CSA C22.2 No.100 | ||
CE marking | Low-voltage directive | EN60034-1, EN60034-5 | ||
EMI | EN55011 Class A, EN61800-3, EN61000-6-4 | |||
EMS | EN61800-3, EN61000-6-2 | |||
North America EMI standard | FCC Part 15 B, ICES-003. Class A | |||
Allowable load inertia moment | 5× | |||
Approx. weight | 11.0 kg 24.25 lb | |||
Electromagnetic brake specifications | Capacity | 10 W | ||
Rated voltage | 24 VDC (−0%/+10%) | |||
Rated current (@20°C 68°F) | 0.41 A | |||
Holding torque | 19.6 N·m | |||
Release time | 100 ms | |||
Operating time | 80 ms | |||
*1 The open and operation times of the electromagnetic brake depend on the discharge circuit. | ||||