1. Home
  2. Products
  3. Controls
  4. Other Controls
  5. Compact Switching Power Supply
  6. Features

Compact Switching Power Supply

MS2 series

Power Your Sensing Solution

Clear to understand, built-in multi-monitor

Clear to understand, built-in multi-monitor

Eliminate the concerns of selecting power capacity

You can consistently monitor the live current consumption values by checking the power consumption monitor's number values for power capacity margins. Moreover, it can remember the peak current consumption via the peak hold function. In addition, the load factor monitor helps to eliminate any concerns of insufficient power. You can also adjust the output voltage while monitoring it via the output voltage monitor.

Easy DIN rail mounting

Easy DIN rail mounting

Supports standard DIN rail mounting

The MS2 series is designed to allow standard DIN rail mounting. There is no need to purchase any additional specialized brackets. The body can easily be removed when performing panel wiring or maintenance.

Global Standards

Global Standards

Clearing all world class safety standards

Can be used in all facilities, domestic or abroad. It has also cleared the harmonic current standard. The MS2-H50's output also meets the U.S. NEC safety standard Class 2 output rating.

Mounting bracket (optional)

Three types of dedicated mounting brackets are available for a variety of mounting. The mounting brackets allow for direct mounting on open surfaces of the console or equipment.

Front-mounting bracket

Front-mounting bracket

MS2-H50: OP-51624
MS2-H75/100: OP-51627
MS2-H150: OP-42174

Bottom-mounting bracket

Bottom-mounting bracket

MS2-H50: OP-51625
MS2-H75/100: OP-51628
MS2-H150: OP-42175

Side mounting bracket

Side mounting bracket

MS2-H50: OP-51626
MS2-H75/100/150: OP-51629
* Can be mounted on either side.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Other Controls

Types In Controls

Controls