Compact Switching Power Supply
MS2 series
Contact Us: 1-888-539-3623 Inquiry form
Output Current 0.65 A, 12-V Type MS-F07
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MS-F07 | |||
Input conditions | Input voltage | 85 to 264 VAC (50/60 Hz), 120 to 340 VDC*1 | ||
Frequency | 47 to 63Hz*2 | |||
Inputconditions | Input current (100/200 VAC) | 0.28/0.16A or less | ||
Efficiency (100/200 VAC) | ― | |||
Leakage current (100/200 VAC) | 0.5/1mA or less | |||
Rush current (100/200 VAC) | 18, 36 A or less (with a +25°C 77°F cold start) | |||
Output characteristics | Rated voltage | 12V | ||
Variable voltage range | ±5% (with V.ADJ) | |||
Rated current | 0.65A | |||
Ripple/noise voltage | 2% (p-p) or less | |||
Input fluctuation | 0.5% or less | |||
Load fluctuation | 1.0% or less | |||
Temperature fluctuation | ― | |||
Startup time | 400ms or less | |||
Output holding time | 20 ms or more (100 to 240 VAC) | |||
Protection | Overcurrent protection | Constant current drop method, automatic recovery, 0.79 A or more | ||
Overvoltage protection | Present*3 | |||
Display | Display power | ― | ||
Power off memory time | ||||
Display resolution | ||||
Applicable standards | Safety standards | UL60950, CSA C22.2 number 60950, EN60950 | ||
EMC standard | FCC Part 15 B Class A, EN55011 Class A | |||
Limits for harmonic current emissions | EN61000-3-2*4 | |||
Other | Parallel operation | Not possible | ||
Series operation | Possible*5 | |||
Cooling method | Natural air cooling | |||
Environmental resistance | Insulation resistance | 100 MΩ or more at 500 VDC | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) (see the derating characteristics) | |||
Relative humidity | 25 to 85 % RH (No condensation) | |||
Withstand voltage | 3.0 kVAC 50/60 Hz 1 min (across input and output terminals), 2.0 kVAC 50/60 Hz 1min (across input terminals and PE terminal), 500 VDC 1min (across output terminals and PE terminal) | |||
Vibration resistance | 10 to 57 Hz, Double amplitude 0.3 mm 0.01", 57 to 500 Hz, 19.6 m/s2 (2 G), cycle: 5.5 minutes, 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | Peak acceleration: 300 m/s2, 2 times in each of the X, Y, and Z directions | |||
Weight | Approx. 140 g | |||
*1 When applying for safety standards are 100 to 240 VAC, 50/60 Hz. | ||||