Terminal Block Conversion Unit
XC series
Recommended Replaceable Products: Conversion terminal block, European terminal, 20 poles - XC-T20E1
Contact Us: 1-888-539-3623 Inquiry form
Conversion terminal block, European terminal, 20 poles XC-T20E2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | XC-T20E2 | |||
Rated voltage | 125 VAC/DC | |||
Rated current | 1 A/pin | |||
Ambient operating temperature | −40 to +80°C −40 to +176°F | |||
Screw torque | 0.5 N·m (max.) | |||
Applicable wire diameter | AWG24 to 12 | |||
Environmental resistance | Insulation resistance | 500 VDC, 500 MΩ or greater | ||
Withstand voltage | 500 VAC, 1 minute, 1 mA or less | |||