Programmable Logic Controller
KV-X series
Specs Programmable Logic Controller KV-X series
CPU unit
Model |
KV-X520 |
KV-X500 |
|||
Image |
|
|
|||
General specifications |
Power voltage |
System configuration using a KV-5000/3000 Series expansion unit: 24 VDC (±10%) |
|||
Operating ambient temperature |
System configuration using a KV-5000/3000 Series expansion unit: 0 to +50°C 32°F to +122°F (No freezing) |
||||
Operating ambient humidity |
System configuration using a KV-5000/3000 Series expansion unit: Up to 95% RH (No condensation) |
||||
Storage ambient temperature |
System configuration using a KV-5000/3000 Series expansion unit: −20 to +70°C −4°F to +158°F |
||||
Storage relative humidity |
System configuration using a KV-5000/3000 Series expansion unit: Up to 95% RH (No condensation) |
||||
Operating environment |
No dust or corrosive gas |
||||
Operating altitude |
2,000 m 6561.7' or less |
||||
Noise immunity |
IEC standard-compliant (IEC 61000-4-2/3/4/6) |
||||
Withstand voltage |
1500 VAC, 1 minute (between the power supply terminal and the I/O terminals and between the external terminals and the case) |
||||
Insulation resistance |
50 MΩ or more (between the power terminals and the I/O terminals and between the external terminals and the case, with 500 VDC megohmmeter) |
||||
Vibration resistance |
Intermittent vibration |
Frequency 5 to 9 Hz |
Half amplitude: 3.5 mm 0.14" *1 |
||
Frequency 9 to 150 Hz |
Acceleration: 9.8 m/s2 32.2 ft/s2 *1 |
||||
Continuous vibration |
Frequency 5 to 9 Hz |
Half amplitude: 1.75 mm 0.07" *1 |
|||
Frequency 9 to 150 Hz |
Acceleration: 4.9 m/s2 16.1 ft/s2 *1 |
||||
Internal current consumption |
No more than 600 mA *2 |
||||
Shock resistance |
Acceleration: 150 m/s2 492.1 ft/s2, Application time: 11 ms, 2 times in each of the X, Y, and Z directions |
||||
Pollution degree |
2 |
||||
Weight |
Approx. 420 g 14.83 oz |
Approx. 410 g 14.47 oz |
|||
Performance specifications |
Processing speed |
Contact I/O |
Min. 0.50 ns |
||
Double-precision floating point calculation |
Min. 1.0 ns |
||||
Program |
Size |
128 MB |
|||
Max. count |
4000 |
||||
Material quantity |
100000 |
||||
Supported languages |
Ladder, structured text, mnemonic |
||||
CPU memory capacity (project capacity + user memory capacity) |
128 MB |
||||
Variables |
Capacity |
Overall |
124 MB |
||
Retained |
3.5 MB |
||||
Max. count |
Overall |
200000 |
|||
Retained |
100000 |
||||
Data type |
BOOL, UINT, INT, UDINT, DINT, REAL, LREAL, TIME, STRING, ARRAY, structure, union, function block |
||||
Array |
Maximum number of elements per dimension |
1040187392 |
|||
Maximum number of dimensions |
8 |
||||
Maximum occupiable data size per array |
65011712 words |
||||
Specifiable data types |
BOOL, UINT, INT, UDINT, DINT, REAL, LREAL, TIME, STRING, structure, union, function block |
||||
Specifiable subscripts |
Devices, constants, variables, calculations *3 *4 |
||||
Subscript-compatible data types |
UINT, INT, UDINT, DINT |
||||
Structure/Union |
Maximum number of definitions |
8000 |
|||
Maximum number of members per definition |
2048 |
||||
Maximum number of nested steps |
8 *5 |
||||
Specifiable data types |
BOOL, UINT, INT, UDINT, DINT, REAL, LREAL, TIME, STRING, array, structure, union |
||||
Devices |
Capacity |
1.5 MB |
|||
Types |
Input relay R |
Total: 32,000 points, 1 bit (R00000 to R199915) |
|||
Output relay R |
|||||
Internal auxiliary relay R |
|||||
Link relay B |
32,768 points, 1 bit (B0000 to B7FFF) |
||||
Internal auxiliary relay MR |
64,000 points, 1 bit (MR000000 to MR399915) |
||||
Latch relay LR |
16,000 points, 1 bit (LR00000 to LR99915) |
||||
Timer T |
4,000 points, 32 bits (T0000 to T3999) |
||||
Counter C |
4,000 points, 32 bits (C0000 to C3999) |
||||
Control memory CR |
1,280 points, 1 bit (CR0000 to CR7915) |
||||
Data memory DM |
65,535 points, 16 bits (DM00000 to DM65534) |
||||
Expansion data memory EM |
65,535 points, 16 bits (EM00000 to EM65534) |
||||
File register FM |
32,768 points, 16 bits (FM00000 to FM32767) |
||||
File register (dial mode) ZF |
524,288 points, 16 bits (ZF000000 to ZF524287) |
||||
Link register W |
32,768 points, 16 bits (W0000 to W7FFF) |
||||
Temporary memory TM |
512 points, 16 bits (TM000 to TM511) |
||||
Index register Z |
10 points, 32 bits (Z1 to Z10) |
||||
Control memory CM |
7,600 points, 16 bits (CM0000 to CM7599) |
||||
Scan time setting |
Fixed scan time operation |
0.10 to 200.00 ms (units of 0.01 ms) |
|||
Fixed-period module |
0.05 to 6000.00 ms (units of 0.01 ms), or 0.01 to 60.00 s (units of 0.01 s) |
||||
System |
Maximum number of installable units |
16 units (KV-8000/7000 Series expansion unit only)/48 units (KV-8000/7000 Series expansion unit, KV-5000/3000 Series expansion unit (when KV-EB1 is used)) |
|||
CPU unit I/O points |
― |
||||
Maximum number of I/O points |
3072 points (64-point unit × 48) |
||||
Power failure hold function |
Program memory |
Flash ROM can be written 10000 times |
|||
Variables/Devices |
Non-volatile RAM |
||||
Calendar timer |
Backup capacitor lasts approx. 15 days (at 25°C 77°F) and approx. 5 years with KV-B1 (battery) (at 25°C 77°F) |
||||
Self-diagnosis function |
CPU error, RAM error, and other problems |
||||
*1 Compliant with JIS B 3502 and IEC 61131-2, No. of sweeps: 10 times in each of the X, Y, and Z directions (for 100 minutes) |
Model |
KV-NC16ETE |
KV-NC16ETPE |
|||
Image |
|
|
|||
Expansion output unit |
External connectionmethod |
MOSFET output (With overcurrent protection function)*1*2 |
|||
External connection method |
European terminal block |
||||
Rated load |
30 VDC, 0.2 A*3 |
||||
Leakage current (when output is OFF) |
100 μA or less |
||||
Residual voltage (at ON) |
0.6 VDC or less |
||||
ON resistance |
- |
||||
Common method |
16 points/1 common (16 terminals)*4 |
||||
Response time |
OFF to ON |
100 μs or less (with a load of 1 mA or more) |
|||
ON to OFF |
200 μs or less (with a load of 1 mA or more) |
||||
Relay life |
- |
||||
Relay replacement |
|||||
Internal current consumption |
30 mA or less |
||||
Weight |
Approx. 120 g |
||||
*1 If even a single overcurrent is detected, the protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common (The outputs within the shared common that are protected when an overcurrent is detected are outputs 000 to 007 or 008 to 015.), until the cause of the problem is removed. |
Model |
KV-NC16EXE |
|||
Image |
|
|||
Expansion input unit |
External connection method |
European terminal block |
||
Input Points |
16 points |
|||
Input terminals |
24 VDC mode, 5 VDC mode |
|||
Maximum input voltage |
26.4 VDC |
|||
Input rated voltage |
24 VDC mode |
5.2 mA |
||
5 VDC mode |
1 mA |
|||
Minimum ON voltage |
24 VDC mode |
19 V |
||
5 VDC mode |
3.5 V |
|||
Maximum OFF current |
24 VDC mode |
1.5 mA |
||
Maximum OFF voltage |
24 VDC mode |
1.5 V |
||
Common method |
16 points/1 common (16 terminals) *1 |
|||
Input time constant (four-level switching) |
Input time constant setting |
OFF to ON: Typ. |
25 µs : 10 µs |
|
OFF to ON: Max. |
25 µs : 50 µs |
|||
ON to OFF: Typ. |
25 µs : 50 µs |
|||
ON to OFF: Max. |
25 µs : 150 µs |
|||
Input impedance |
4.4 kΩ |
|||
Internal current consumption |
20 mA or less |
|||
Weight |
Approx. 120 g |
|||
*1 The KV-NC16EXE has 16 COM terminals, but these are shared internally. |