Multi-input Data Logger
NR-X series
CAN/CAN FD data collection unit NR-CF512
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-CF512 | |||
Protocol | Supported protocol | CAN: ISO 11898 | ||
Supported physical layers | ISO 11898 (High Speed)*3 | |||
Communication speed | CAN: 50 kbps to 1 Mbps | |||
Port | Number of ports | 1 port*4, *5 | ||
Design | D-sub 9-pin male | |||
Maximum number of messages/maximum number of signals | 128 messages/port *6 | |||
Collection period | CAN: Max. sampling cycle of 200 µs | |||
Built-in termination resistor | 120 Ω x1 (selectable using software) | |||
Manual transmission/reception | Specify message ID and data to transmit and receive | |||
Withstand voltage | Measurement input terminal - System bus | 500 V AC (50 Hz/60 Hz) for 1 minute | ||
Rating | Power consumption | 1.6 W max. | ||
Environmental resistance | Ambient temperature | 0°C to +40°C 32°F to 104°F (no freezing) | ||
Relative humidity | 10% to 85% RH (no condensation) | |||
Weight | Approx. 140 g 4.94 oz | |||
*1 Switching between CAN and CAN FD is possible in the settings. Simultaneous use within one port is not possible. |