Multi-input Data Logger
NR-X series
Ethernet data collection unit NR-EN16
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NR-EN16 *1 | |||
Connection target devices | DL-EN1 (Connected sensor: GT2 Series, GT Series, IL Series, IG Series, IB Series, IX Series, SK Series)*2 | |||
Connection target device identification | Automatic identification or manual identification by specifying the IP address | |||
Communication protocols | Ethernet TCP/UDP communication, BOOTP/DHCP client supported (compatible with the above connection target devices) | |||
Interface | Ethernet 100Base-TX (AUTO-MDI/MDIX-compatible), 1 port*3 | |||
Number of channels | 16 ch max. (varies depending on connected devices) | |||
Collection period | Maximum sampling cycle: 1 ms (1 kHz) to 60 s | |||
Buffer memory | 8M data*5 | |||
Sensor power output function | • Output from power supply output connector (4-pole terminal block) (switchable between output ON and OFF) | |||
Power consumption | 1.6 W or less*6 | |||
Surrounding air temperature | 0 to +40°C 32°F to 104°F | |||
Operating ambient humidity | 10 to 85% RH (no condensation) | |||
Weight | Approx. 150 g 5.30 oz (including approx. 10 g 0.35 oz for the OP-88513 (NR-EN16 power supply terminal block)) | |||
*1 For NR-EN16 units, connect the Ethernet cable directly to the target device. Operation with hubs is not guaranteed. | ||||