1. Home
  2. Products
  3. Handheld Mobile Computers
  4. Handheld Computers
  5. Handheld Mobile Computer
  6. Specs

Handheld Mobile Computer

BT-A500 series

Select Language

Model

BT-A500GA

Controller

CPU

QualcommTM Quad-core

OS

Android 10

Main Memory

RAM

2 GB

ROM

16 GB

Display

LCD

Type

3.5" TFT color LCD

Resolution

320 (H) × 480 (V)

Backlight

High-intensity white LED

Operation Status LED

3-color LED (red, green, blue, yellow, cyan, magenta, white)

Operations

Hard Keys

Set of arrow keys × 1 (4 directions), Triggers × 3 (Center key × 1, Side keys × 2), Customization keys × 2 (P1 key, P2 key), Data input keys × 14 (numeric keypad, ENT key, Clear key, Minus key, Symbol key), Function keys × 4 (White key, Orange key, Blue key, SFT key), Power key × 1

Touch Panel

Electrostatic capacitance method (Dragontrail Pro)

Scanner

Reading Specifications

Reading Light Source

High-intensity white LED

Pointer Light Source

Visible semiconductor laser (658 nm),
Output: 1.0 mW,
Class 2 laser product (IEC 60825-1)

Minimum Resolution

2D code: 0.169 mm 0.0067", Barcode: 0.076 mm 0.0030"

Reading Distance

65 to 450 mm 2.56" to 17.72" (CODE39 narrow bar width: 0.254 mm 0.01") *1
100 to 745 mm 3.94" to 29.33" (CODE39 narrow bar width: 0.508 mm 0.02") *1
45 to 235 mm 1.77" to 9.25" (QR cell size: 0.254 mm 0.01") *1
25 to 440 mm 0.98" to 17.32" (QR cell size: 0.508 mm 0.02") *1

Reading Width (Field Range)

178 × 107 mm 7.01" × 4.21" (Reading distance: 200 mm 7.87") *1

Supported Codes

UPC/EAN/JAN (add-on code support), CODE128, GS1-128, CODE39, Codabar (NW-7), CODE93, ITF, COOP 2of5, Industrial 2of5, QR code, Micro QR, DataMatrix (ECC200), PDF417, GS1 DataBar, Composite, Postal

Wireless Communication

Wireless LAN

Wireless Radio

IEEE 802.11a/b/g/n/ac

Frequency Range

2.4 GHz (b, g, n: 1 to 11 ch)
5.2 GHz, 5.3 GHz, 5.6 GHz, 5.8 GHz (a/n/ac)

Security

Security: WEP (64/128 bits), WPA, WPA2
WPA encryption method: TKIP/AES
Authentication: PSK, EAP-TLS, EAP-TTLS, EAP-PWD

Bluetooth®

Wireless Standard

Bluetooth® V4.2 BR/EDR/LE

Supported Profiles

A2DP, AVRCP, BNEP, HID, IOPT, OPP, PAN, SPP

Distance

Approx. 10 m 32.8' (line-of-sight)

External Media

Supported Media

USB memory

Power Source

Main Battery

Type

Dedicated lithium-ion battery pack

Capacity

3250 mAh

Charging Usage Time

Approx. 5.5 hours (room temperature)

Backup Battery

RAM Backup

Electric double-layer capacitors: 3 minutes *2 *1

Others

Audio

Speaker, Microphone

Vibration

Available

Camera

13 megapixels, Auto-focus

Sensor

Accelerometer, Gyroscope, Ambient Light

Environmental Resistance

Enclosure Rating

IP65

Drop Resistance

Onto concrete from 2.0 m 6.6' (from 3.0 m 9.8' with rubber bumper);
Up to 20000 impacts from 30 cm 0.98' *1

Operating Temperature

-20 to +50°C -4 to +122°F
Charging: 0 to +40°C 32 to 104°F (No freezing) *3

Operation Humidity

20 to 85% RH (No condensation)

Storage Temperature

-20 to +60°C -4 to +140°F (No freezing)

Storage Humidity

20 to 85% RH (No condensation)

Dimensions

204 × 73.2 × 40.5 (30.0) mm 8.03" × 2.88" × 1.59" (1.18") (grip thickness)

Weight

Approx. 265 g (with rechargeable battery pack attached)

*1 This is a test value. The value is not guaranteed.
*2 This indicates the case when the main battery is not attached or the battery has no charge.
*3 Due to the added load in sub-zero environments, the continuous usage time may be reduced significantly. Be sure to test the device before use in these environments.

  • BT Series Software / User Support
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Handheld Computers

Types In Handheld Mobile Computers

Handheld Mobile Computers