Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Notice of Continued Operations (information related to COVID-19)
          Click for the latest on how KEYENCE is continuing to support our customers
          1. Home
          2. Products
          3. Handheld Mobile Computers
          4. Handheld Mobile Computer
          5. Handheld Mobile Computer

          Handheld Mobile Computer

          BT-W100 series

          Intelligence

          Displaying a large amount of information leads to prompt decision making.

          Incredibly easy-to-grasp seamlessly fitted enables operation with a single hand

          The streamline form makes it easy to hold comfortably.
          Operation with a single hand results in the increase of work efficiency.

          3.5-inch VGA LCD enables to display a large amount of data

          The high-resolution LCD enables a viewing angle of 160°, which is twice larger than conventional models. This makes it possible to clearly check images and data even when viewing the screen from odd angle.

          Power conserving design ensures 22 hours of continuous scanning operation

          Our control algorithms for power conservation and a cylindrical battery with a high capacity density provide long period use and excellent operability. Full day usage without charging.

          Lightweight body of only 257 g and optimum centre-of-gravity design

          The unique design, where the centre of gravity naturally tilts in the direction of the grip, makes it possible to maintain optimum terminal attitude and balance. This stability leads to the smooth terminal operation.

          • BT Series Software / User Support
          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          More Series In Handheld Mobile Computer

          Types In Handheld Mobile Computers

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          Callers from some carriers are experiencing difficulty reaching us. If you receive a busy tone, please try again or email us at the address below. E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Handheld Mobile Computers