BT-W80 series
Model |
BT-W80GA |
BT-W85GA |
|||
Type |
Laser Type |
Camera Type |
|||
Controller |
CPU |
ARM Cortex®-A8 (800MHz) |
|||
OS |
Microsoft® Windows® Embedded Compact 7 |
||||
Main Memory |
RAM |
256 MB |
|||
ROM |
512 MB |
||||
Display |
Screen |
Type |
2.7 inch transmissive TFT LCD (Vertically Aligned) |
||
Resolution |
240 × 320 (QVGA) |
||||
Color |
65,536 colors |
||||
Backlight |
Super luminosity white LED |
||||
Operation status LED |
Tri-color LED (red, green, blue, yellow, cyan, magenta and white) |
||||
Operations |
Touch Panel |
Analog resistance film (hardened glass) |
|||
Keyboard |
Type |
27 keys |
|||
Backlight |
LED (orange) |
||||
Scanner |
Reading |
Reading Light |
Visible light semiconductor laser (655 nm) |
Super luminosity red |
|
Pointer Light |
- |
Visible light semiconductor laser (655 nm) |
|||
Scan Count |
100 scans/second |
- |
|||
Minimum |
0.127 mm 0.01" |
2D code: 0.191 mm 0.01" |
|||
Reading |
62 to 542 mm 2.44" to 21.34" |
35 to 270 mm 1.38" to 10.63" |
|||
Reading Width |
- |
81 mm 3.19" × 51 mm 2.01" |
|||
PCS |
0.45 or more |
- |
|||
Supported Code |
JAN/EAN/UPC (add-on code compatible), CODE128, GS1-128, CODE39, NW-7(Codabar), CODE93, ITF, Industrial2of5, COOP2of5, GS1 DataBar |
JAN/EAN/UPC (add-on code compatible), CODE128, GS-128, CODE39, NW-7(Codabar), CODE93, ITF, COOP2of5, Industrial2of5 QR code, micro QR, DataMatrix (ECC200), PDF417, GS1 DataBar, composite symbol |
|||
Wireless |
Wireless |
Wireless Radio |
IEEE802.11a/b/g/n |
||
Frequency Range |
2.4 GHz (b/g/n: 1 - 11 ch), 5 GHz(a/n: W52, W53, W56, W58), W52 can only be used indoors. |
||||
Distance |
Indoors: 100 m 328.1' of vision |
||||
Security |
Security: WEP(64/128bit)/WPA/WPA2, WPA encryption: TKIP/AES, Authentication: WPA(2)-PSK / TLS / PEAP /TTLS / LEAP / EAP-FAST |
||||
Bluetooth |
Wireless Standard |
Bluetooth® V2.1 +EDR |
|||
Supported Profile |
SPP, PAN(PANU), FTP(Client), HSP(AG), HID(Host/Device) |
||||
Distance |
Approx. 10 m 32.8' |
||||
Expansion |
Supported Media |
microSD/SDHC card |
|||
Capacity |
Up to 32 GB |
||||
Power |
Main |
Type |
Rechargeable, removable Lithium ion battery pack |
||
Capacity |
2450 mAh |
||||
Continuous usage time |
Approx. 23 hours *1*2 |
||||
Charging Time |
Approx. 4.5 hours (at room temperature) |
||||
Backup |
Clock |
Approx. 1 months *3*2 |
|||
RAM data |
Approx. 4 minutes *3*2 |
||||
Others |
Buzzer |
Musical tones: 16 tones, Volume: 3 levels |
|||
Vibration function |
Enable |
||||
Clock Accuracy |
± 80 seconds per month (at room temperature) |
||||
Environmental resistance |
Enclosure rating |
IP64 (IEC60529) |
|||
Ambient temperature |
-20 to +50 °C -4 to 122 °F (No freezing)*4 |
||||
Storage temperature |
-20 to +60 °C -4 to 140 °F (No freezing) |
||||
Relative humidity |
20 to 85 % RH (No condensation) |
||||
Storage relative humidity |
|||||
Drop Resistance |
3.0 m 10.0' (multiple drops to concrete)*2 |
2.6 m 8.5' (multiple drops to concrete)*2 |
|||
Accessory |
Battery Back Cover, Wrist strap, Stylus pen |
||||
Dimensions |
173 × 61.6 × 37.7 (30.3) mm |
173 × 61.6 × 40.0 (30.3) mm |
|||
Weight |
223 g (with battery pack) |
227 g (with battery pack) |
|||
*1 This indicates the case when barcodes are read once per 20 seconds and round trip wireless communication is made at room temperature with the operation status LED, vibration function OFF, the buzzer ON (low volume), the backlight ON (brightness 1) and the charging mode2. |
Downloads
For Your Support