High-Resolution Case Coder
CC-1000 series
CC camera unit CC-CU1L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CC-CU1L | |||
Field of view (typical example) | 8.2" × 10.9" 208 mm × 278 mm | |||
Image sensor | 1/2.9-inch color CMOS | |||
Image sensor | Number of pixels | 1280 (H) × 960 (V) | ||
Focus adjustment | Automatic | |||
Exposure time | 12 μs to 10 ms | |||
Lighting | Light source | White LED | ||
Lighting method | Pulse lighting | |||
Tools | Built-in tools | Presence checking / Barcode reading / 2D code reading / Position correction / High-speed position correction | ||
Number of usable tools | 65 | |||
Image capture functions | HDR, High gain, Brightness correction | |||
Inspection performance | Characters | Presence checking | ||
Characters | Target | Alphanumeric characters, Symbols | ||
Codes | Readability (grade determination based on ISO/IEC 15415 and ISO/IEC 15416) | |||
Codes | Target | CODE39 / CODE93 / CODE128 / ITF / 2 of 5 / NW7 / JAN / EAN / UPC / GS1-128 / DataMatrix ECC200 / GS1 DataMatrix / QR Code (Model2) / GS1 QR / PDF417 | ||
Environmental resistance | Enclosure rating | IP67 *1 | ||
Ambient temperature | 32 to 104°F 0 to 40°C | |||
Ambient temperature for storage | 14 to 131°F -10 to +55°C (no freezing) | |||
Ambient humidity for storage | Max. 85% RH (no condensation) | |||
Relative humidity | ||||
Weight | 11.1 oz 315 g (16.9 oz 480 g with illumination expansion unit) | |||
*1 Rating does not apply when the CC polarizing filter (OP-89244) is installed. | ||||