High-Resolution Case Coder
CC-1000 series
CC communication module CC-N1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CC-N1 | |||
Ethernet | Number of ports | 4 | ||
Connector | M12 X-coded 8-pin female connector | |||
Standard | 100BASE-TX | |||
Supported protocols | EtherNet/IP™ *1, PROFINET CC-B *2, and OPC UA server | |||
Power supply | Connector | M12 L-coded 5-pin male connector | ||
Voltage | 24 VDC ±10% | |||
Current consumption ratings | Max: 4.5 W, Typ.: 3.6 W | |||
Others | Weight | Approx. 600 g | ||
Size (H × W × D) | 6.94” × 3.17” × 1.71” 176.4 mm × 80.4 mm × 43.4 mm (excluding connector protrusions) | |||
Enclosure rating | IP67 | |||
Material | Main unit case: Aluminum die-casting | |||
Storage temperature | 14 to 131°F -10℃ to +55℃ (no freezing) | |||
Ambient temperature | 32 to 104°F 0℃ to +40℃ | |||
Operating ambient humidity | 85% RH or less (no condensation) | |||
Standard certifications | EU Directives (EMC Directive, Low Voltage Directive, RoHS Directive) / EN61010-1, | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.05 G2/Hz; | |||
Shock resistance | 50 G 6 different directions in 3 times (IEC 60068-2-27) | |||
*1 Supports DLR. | ||||