1. Home
  2. Products
  3. Laser Marking Systems / Continuous Inkjet Printers
  4. Laser Marking Systems / Laser Markers
  5. 3-Axis Fiber Laser Marker

3-Axis Fiber Laser Marker

MD-F series

Power Output Selected Based on Application

MD-F5100 Series (50 W)

This is the optimum solution for processing and engraving that require maximum depth. For dark contrasting marks higher wattages allow for decreased marking time.

ENGRAVING
(PAINTING AFTER MARKING)

ENGRAVING (PAINTING AFTER MARKING)

(Vehicle body frames)
High visibility is guaranteed even if painting is performed after marking.

PROCESSING
(CUTTING)

PROCESSING (CUTTING)

(Aluminum sheets)
Processing can be performed in less time, so target deformations due to heat are reduced.

HIGH-SPEED 2D CODE MARKING

HIGH-SPEED 2D CODE MARKING

(Engine blocks)
2D codes are marked at high speeds even on casted surfaces. This makes quality improvements and reductions in marking time possible.

MD-F3100 Series (30 W)

This is the optimum solution for general-purpose marking in applications where dark characters are required. It is also good for basic material removal and marking on some resins.

BLACK-COLOR MARKING

BLACK-COLOR MARKING

(Bearings)
The MD-F Series achieves distinct black-color marking without swelling or cracks.

BURR REMOVAL

BURR REMOVAL

(Frame ICs)
Burrs can be removed with high precision and without damaging the frames.

ETCHING

ETCHING

(Key cylinders)
Marking can be performed in which only the surface of the target is etched.

  • Learn the basics of continuous inkjet printers CIJ Central
  • Learn about traceability Traceability Solutions

MARKING LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Laser Marking Systems / Continuous Inkjet Printers