Wide-Area 3D Measurement System
VR series
Recommended Replaceable Products: Wide-Area Optical Profiler - VR-6000 series
Contact Us: 1-888-539-3623 Inquiry form
Wide-Area 3D Measurement System VR series
VR Series Wide-Area 3D Measurement Systems are capable of non-contact, high-resolution 3D measurement. The VR Series captures full surface data, instead of point or line data typically captured by CMMs or profilometers, allowing small features to be measured with the highest level of confidence. The automatic place-and-measure capability allows any user to capture accurate data across the entire surface of their part, with no fixturing or adjustments required. The VR Series excels at measuring precise 3D features, profiles, flatness, and roughness.
Features
- Non-contact, wide-area measurement
- High-speed data acquisition and analysis
- Automatic operation with place-and-measure capability
RECOMMENDED
Latest Technology
Versatile Profilometer Eliminates Blind Spots and Measures Glossy Surfaces
- High-precision 3D measurement of an entire surface in as little as 1 second
- Rotational scanning on a wide variety of materials
- Measure nearly any callout with a single device