Image Dimension Measurement System
IM-X1000 series
High-Accuracy LM Head LM-XC100L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LM-XC100L | |||
Type | Head | |||
Image measurement | Field of view | Wide-field mode [mm inch] | 25 0.98" × 25 0.98" | |
High-precision mode [mm inch] | 6 0.24" × 6 0.24" | |||
Minimum display unit | 0.1 μm | |||
Repeatability | Within field of view (2σ) | Wide-field mode | 0.5 μm | |
High-precision mode | 0.1 μm | |||
Measurement accuracy | Wide-field mode | 1.8 µm*1 | ||
High-precision mode | 0.7 µm*2 | |||
Laser height | Reference distance | 70 mm 2.76" | ||
Repeatability | σ ≦ 0.6 µm | |||
Spot diameter | ø50 µm | |||
Linearity | ±2 μm*3 | |||
Laser class | Class 1 | |||
Touch probe | Repeatability | — | ||
Measuring force | ||||
AF height | Repeatability | ±2 μm | ||
Illumination system | Transparent | Green LED, telecentric transparent illumination | ||
Coaxial | Color LED, white LED, four-division multi-angle illumination (electric) | |||
Green LED, slit ring (directivity) lateral illumination (electric) | ||||
White LED, telecentric coaxial illumination | ||||
Environmental resistance | Ambient temperature | +10 to 35°C +50°F to 95°F | ||
Weight | 11 kg 24.25 lb | |||
*1 In the range of 20 × 20 mm 0.79" × 0.79", within the operating ambient temperature range of +23±1°C +73.4±1.8°F at the focal point position. | ||||