High-speed 2D Laser Profiler
LJ-V7000 series
Recommended Replaceable Products: Ultra-compact switch-mode power supply - CA-U4
Contact Us: 1-888-539-3623 Inquiry form
24 VDC Power source CA-U3 (CA-U3#)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-U3 | |||
Input | Rated input voltage | 100 to 240 VAC (±10%), 50/60 Hz | ||
Rated input current | 2.1 A max. | |||
Inputconditions | Efficiency | 78 to 80% (typical) | ||
Input | Power factor | 0.99/0.95 (typical) with maximum load applied | ||
Leakage current | 0.4/0.75 mA max. | |||
Rush current | 18/36 A max. (at 25°C 77°F cold start) | |||
Output | Rated output voltage | 24 VDC, Class2 | ||
Rated output current | 6.0 A (Total of 3 output terminals) | |||
Ripple/noise voltage | 1% (p-p) max. | |||
Input fluctuation | 0.4% max. | |||
Load fluctuation | 0.7% max. | |||
Starting time | 1,300/700 ms max.*1 | |||
Output holding time | 20 ms min. (100 to 240 VAC) | |||
Protection | Overvoltage protection | Constant current drops or output is cut off | ||
Provided*3 | ||||
Safety standards | UL60950-1, UL508, CAN/CSA C-22.2 60950-1-3, | |||
Noise terminal voltage | FCC part 15B class A, EN55011 class A | |||
Radiated interference field strength | ||||
Limits for harmonic current emissions | Conforms to EN61000-3-2 | |||
Environmental resistance | Pollution degree | 2 | ||
Overvoltage category | II | |||
Insulation resistance | 100 MΩ min. at 500 VDC | |||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 25 to 85 % RH (No condensation) | |||
Storage temperature | -20 to +70 °C -4 to 158 °F (No freezing) | |||
Withstand voltage | 3.0 KVAC, 50/60 Hz, 1 min (Input-output) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06" max., 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 300 m/s2, 2 times for each direction of 3 axes | |||
Weight | Approx. 700 g | |||
*1 Specifi ed with the rated input voltage (100 or 200 VAC) and 100% load applied. | ||||