3D Machine Vision Development Support Software

LJ Developer series

3D Machine Vision Development Support Software LJ Developer series

New Enable Rapid Development of Complex 3D Machine Vision Programs

  • High-definition 3D images
  • Wide variety of dedicated 3D inspection tools
  • Intuitive setup
  • One-click source code generation
  • Customizable interface with 3D image display

LJ Developer series - 3D Machine Vision Development Support Software

With our powerful automatic source code generation function, what once required extensive time and specialized expertise can now be achieved quickly and effortlessly. Even teams with only 2D inspection experience can easily create advanced 3D inspection programs—accelerating development and reducing costs. Our software includes a rich suite of useful 3D inspection tools: high-precision measurement and appearance inspection tools, position correction, intelligent noise reduction, image composition, and stunning 3D visualization capabilities. The intuitive interface enables you to configure everything with ease, while the automatic source code generation function seamlessly integrates your customized settings into production-ready programs. Unlock faster innovation, simplify complex development, and empower your engineers to deliver next-generation inspection systems with ease.

Features

Automatic Source Code Generation

Utilize the intuitive interface to apply all the necessary settings and tools needed for your application. From here the source code needed to apply these functions can be output with the simple push of a button.

STEP1 | Apply Inspection Settings and Tools

The intuitive operation of the dedicated user interface makes it possible to easily create inspection settings for 3D vision systems. Inspection results are even displayed in real time.

STEP2 | Generate Source Code

After the inspection settings are created, just click the button to automatically generate the source code. No programming is required.

STEP3 | Embed in Program

To embed in user programs, just import the measurement library and the output source code. Then simply call the measurement function to obtain the inspection results.

* Imported source code can be recoded in Visual Studio.

High-End 3D Inspection Tools Are Available for Dimensional Measurements, Visual Inspection, Image Composition, and Much More

KEYENCE provides a dedicated library of tools such as position adjustment, dimensional measurement/appearance inspection tools, noise removal filters, image composition functions, and a 3D image rendering function.

Dimensional Measurements

Simply select the desired tool for various dimensional measurements and specify the area to complete the setup. No tedious algorithm development is required, which greatly accelerates the development speed for 3D image dimensional inspections.

Scratch/Defect Inspection

Even appearance inspections that utilize height data can be set by simply selecting the area and feature to detect. Defect detection, surface warpage, and more can be detected regardless of patterns or features on the surface of the target. This once difficult task with 2D inspection can now be performed with ease.

Adhesive Bead Inspection

A specialized tool for the measurement of sealants and adhesives is also available. Settings can be easily configured even for complex shapes just by clicking the application area. There is no longer any need to construct algorithms to set the area for complex shapes, a task with a previously high degree of difficulty.