3D Machine Vision Development Support Software
LJ Developer series
LJ Developer Pro LJ-H1LP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-H1LP*1 | |||
LJ Developer | Supported OS | Microsoft Windows11® Pro, | ||
CPU | Intel® CoreTM i5 processor equivalent or greater | |||
Memory | 16 GB or more | |||
Display resolution | Recommended: 1920 × 1080 pixels or larger | |||
LJ Developer Library | Supported OS | Microsoft Windows11® Pro, | ||
CPU | Intel® CoreTM i5 processor equivalent or greater | |||
Memory | 16 GB or more | |||
Programming language | Microsoft Visual Studio 2017 C#7.3 or later | |||
New functions | Bead Inspection Tool / Pin Inspection Tool / 3D Image Composition Function | |||
*1 The system environment requirements depend largely on the size of images being processed and the functions being used. | ||||