Digital Microscope Lenses
VH lens series
Fiberscope Attachment VH-F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-F | |||
Type | Lens attachment | |||
Observation depth | VH-F61 : 10 mm to ∞0.39" to ∞ , VH-F111 : 20 mm to ∞0.79" to ∞ | |||
Bendable sleeve angle | VH-F61 : 120° (up and down) , VH-F111 : 120° (up and down), 100° (right and left) | |||
Effective length | VH-F61 : 1000 mm 39.37" , VH-F111 : 1500 mm 59.06" | |||
View angle | VH-F61 : 65° , VH-F111 : 55° | |||
View direction | VH-F61 : Direct view , VH-F111 : Direct view | |||
Operating atmospheric pressure | 1 atm | |||
Oil & waterproof | Machine oil and light oil | |||
Dimensions | VH-F61 : ø6.1 mm0.24",VH-F111 : ø11 mm0.433" | |||
Environmental resistance | Ambient temperature | +10 to +80 °C 50 to 176 °F | ||
Note | This is an attachment for connecting a fiber scope and a VH camera. | |||