Motion Analysis Microscope
VW-6000 series
Contact Us: 1-888-539-3623 Inquiry form
Macro Zoom Unit VW-Z1A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VW-Z1A | |||
Type | Macro zoom unit | |||
Field of view size H (horizontal) | Magnification (ZOOM) WIDE side (1x) | [Close-Up Lens None]Observation distance (working distance) : 3840 | 2840 mm111.811"*1 | |
[Close-Up Lens No. 1]Observation distance (working distance) : 600 | 480 mm18.898"*1 | |||
[Close-Up Lens No. 2]Observation distance (working distance) : 380 | 270 mm 10.63" mm*1 | |||
[Close-Up Lens No. 3]Observation distance (working distance) : 270 | 200 mm7.874"*1 | |||
[Close-Up Lens No. 4]Observation distance (working distance) : 220 | 160 mm6.299"*1 | |||
Magnification (ZOOM) TELE side (6x) | [Close-Up Lens None]Observation distance (working distance) : 3840 | 480 mm18.898"*1 | ||
[Close-Up Lens No. 1]Observation distance (working distance) : 600 | 80 mm3.15"*1 | |||
[Close-Up Lens No. 2]Observation distance (working distance) : 380 | 50 mm1.969"*1 | |||
[Close-Up Lens No. 3]Observation distance (working distance) : 270 | 35 mm1.378"*1 | |||
[Close-Up Lens No. 4]Observation distance (working distance) : 220 | 25 mm0.984"*1 | |||
Note | Optical 6× zoom. This product is equipped with a detachable Hyper Spot Lighting unit. | |||
*1 The VW-Z2 cannot be mounted. |