Handheld Computer DX series

The New Standard for Mobile Devices

A single device that can meet the high speed, durability, and flexibility needs for enterprise work. Developed to satisfy the requirements for increasingly complex applications and efficiency conscious worksites, this handheld computer can improve operations in any application.

  • Drop resistance: 2.7 m 8.9'/3.0 m 9.8' (w/ rubber bumper)
  • Multiple attachments for any application
  • Large 6-inch and 4-inch screen option
  • Easy-to-handle design

View Catalog

DX series - Handheld Computer

The DX Series is a high-speed, rugged, and flexible PDA designed for enterprise purposes. It solves the problems of increasingly complex applications and improves efficiency at various worksites. The DX Series comes with two different screen sizes—six inches and four inches—to match differing application needs. The ergonimic, one-handed grip, makes the DX Series easy to use even with the large six-inch screen and the high capacity 6060 mAh battery allows operators to work uninterupted. Not only does the DX Series provide high-speed reading and excellent durability, but the RFID reader and other expansion units allow it to flexibly respond to on-site changes.

Features

Options for Any Operation

Two available screen options—six inches and four inches—are suitable for any user. With lighting fast scanning, the DX Series increases productivity by speeding up data acquisition. The rugged design eliminates downtime caused by repairs in normal or extreme environments.

Two Screen Sizes Available for Different Worksites

  • Large six-inch LCD and compact four-inch LCD

High Speed Reading for Increased Productivity

  • Equipped with KEYENCE’s proprietary algorithm
  • Improved reading performance for increased operation efficiency
  • High speed and reliable code reading

Rugged Design for Use in Harsh Environments

  • Enterprise means durable
  • Drop resistance: 2.7 m 8.9' *
  • 3.0 m 9.8' with a rubber bumper *

* This is a test value. The value is not guaranteed.

Multiple Attachment Units for Different Applications

The attachments communicate directly to the device, rather than through Bluetooth®. This allows for faster RFID reading with no programming required. These attachments charge with the same connection as the main unit, requiring fewer cradles and cables.

RFID (High Output) Unit

Quick and easy multi tag scanning

RFID (Medium Output) Unit

Reading and writing of specific RF tags

Ten-Key Pad Unit

Tactile attachment for operator comfort

Gun Grip Unit

Easy targeting at logistics sites