Separate Amplifier Type Pressure Sensor
AP-40 series
Recommended Replaceable Products: Network Compatible Pressure Sensor - AP-N series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit NPN AP-40ZA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-40ZA | |||
Type | Zero shift type, NPN | |||
Applicable sensor head | AP-41, AP-41M, AP-43, AP-44, AP-48 | |||
Rated pressure | -15 to +110 % of F.S. | |||
Display | 3 1/2-digit, 2-color, 7-segment LED (Character height: 11 mm 0.43"), Display cycle: 5 times/sec. | |||
Display resolution | AP-41: 0.1 kPa, 1 mmHg, 0.1 inchHg, 0.001 bar | |||
Display temperature characteristic | ±1.0 % of F.S. | |||
Mounting | With supplied mounting bracket (2 types) or optional panel mounting bracket*1 | |||
Response time (Chattering prevention function) | 2.5/5/100/500 msec | |||
I/O | Zero-shift input | Input time: 20 ms or more | ||
Control output | NPN open-collector: 100 mA max. (40 V max.), | |||
Analog voltage output | 1 to 5 V*2 | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple 10 % or less | ||
Current consumption | 105 mA (12 V), 55 mA (24 V) (including sensor head) | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Shock resistance | 100 m/s2, 3 times in each of X, Y and Z axis | |||
Material | Front housing: Polyamide, Front panel sheet: PET, Rear housing: Polysulfone, Cable: Oil-proof cabtyre cable | |||
Weight | 80 g (including 2 m 6.6' cable) (28 g without cable) | |||
*1 Optional panel mounting brackets: OP-31357 (black), OP-32808 (gray) and OP-42192 (for a 5 mm-thick panel) | ||||