Compact Pressure Sensor
AP-50 series
Main Unit, Negative-pressure Type, -101.3 kPa, NPN AP-51A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AP-51A | |||
Type | Negative pressure type, NPN*1, Analog type | |||
Rated pressure | 0 to -101.3 kPa | |||
Type of pressure | Gauge pressure, gases and liquids compatible with SUS630 and SUS304 | |||
Display | 4-digit 7-segment LED (character height: 8 mm), display cycle: 5 times/sec. | |||
Repeatability | ±0.5 % of F.S. ± 1 digit or less | |||
Response | 5 ms | |||
Display resolution | 0.1 kPa | |||
Detectable pressure range | -15 to +120 % of F.S. from the 0-point adjustment position | |||
Hysteresis | Variable (when hysteresis mode is selected), 0.5 % of F.S. in standard mode | |||
I/O | Analog output | 4 to 20 mA, maximum load resistance of 300 Ω | ||
Control output | Maximum NPN open-collector output: 100 mA (40 V or less), residual voltage: 1 V or less, N.O./N.C. switchable | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 75 mA or less | |||
Environmental resistance | Enclosure rating | IP67 | ||
Pressure resistance | 500 kPa | |||
Ambient temperature | -10 to +50 °C 14 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No freezing and No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2, 3 times in each of the X, Y, and Z directions | |||
Material | Liquid contact section: SUS630 and SUS304, case: PBT die-cast zinc | |||
Weight | Approx. 185 g | |||
*1 The negative pressure type displays positive values when negative pressure is detected and displays negative values when positive pressure is detected. (Example: When -50.0 kPa is detected, 50.0 kPa is displayed.) | ||||