Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started
  1. Home
  2. Products
  3. Process Controls / Process Sensors
  4. Pressure Sensors
  5. Wire-saving AI Digital Pressure Sensor
  6. Features

Wire-saving AI Digital Pressure Sensor

AP-V40 series

Separate Amplifier/Thin Amplifier

Industries First Wire-saving Designed Pressure Sensor

V type (AP-V40 Series)

High-speed, High-precision, Separate Amplifier Type with No Tubing Layout Required

Separate thin amplifier type pressure sensor

High resolution pressure sensor

High resolution: 10x

A resolution of 0.01 kPa,the highest in this class (with the AP-41M or AP-41 used), is achieved, allowing marginal designing even though the difference in pressure is minimal.

High speed response pressure sensor

1-ms High-speed Response

The AP-V40 Series ensures a response time as high as 1 ms, which is the highest in this class, thus perfectly responding to a tact-time reduction for high-speed needs. The AP-V40 has analog monitor output with no delay, because the processing time is only 1 ms.

AI tuning functionr

New AI Tuning Function Incorporated (Patent Pending)

The pressure change is sampled while the system is in operation, and the optimum zero-shift timing and threshold are automatically set. The adsorption check, which is the most difficult in level, is realized with ease.

All-in-one I/O function

All-in-one I/O Function

Independent 2-point output, analog monitor output, and zero-shift input are incorporated as standard functions. There is no need to prepare a number of sensors and select the best one among them properly according to the application. * Either analog output or zero-shift input is selectable.

Four pressure units

Unit conversion function

The pressure can be displayed in any of four pressure units enabling it to be used worldwide.

The Industry's First Wire-saving Pressure Sensor

Wire-saving pressure sensor

  • Liquid Flow Meter Selection Site [Get Started]
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Process Controls / Process Sensors